Datasheet
- Low-Noise, Very Low Drift, Precision Voltage Reference (Rev. E)
(PDF , 1148 KB) 22 Jun 2010 - View All Technical Documents
Related End Equipment
- CT Scanner
- Currency Counter
- Digital Multimeter: Bench / System
- Digital Multimeter: Handheld
- ECG Electrocardiogram
- Endoscope
- High-Speed Data Acquisition and Generation
- Infusion Pump
- Oscilloscope
- Power Quality Meter
- Power Substation Control
- Pulse Oximetry
- Server
- Signal/Waveform Generator
- Ventilator
- X-ray: Baggage Scanner
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | REF5025AID | ACTIVE | -40 to 125 | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | | REF5025AIDG4 | ACTIVE | -40 to 125 | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | REF5025AIDGKR | ACTIVE | -40 to 125 | 1.35 | 1ku | MSOP (DGK) | 8 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | | REF5025AIDGKT | ACTIVE | -40 to 125 | 1.55 | 1ku | MSOP (DGK) | 8 | View | 250 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | REF5025AIDR | ACTIVE | -40 to 125 | 1.35 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | REF5025AIDRG4 | ACTIVE | -40 to 125 | 1.35 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | REF5025ID | ACTIVE | -40 to 125 | 3.25 | 1ku | SOIC (D) | 8 | View | 75 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | REF5025IDG4 | ACTIVE | -40 to 125 | 3.25 | 1ku | SOIC (D) | 8 | View | 75 | 268 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | REF5025IDGKR | ACTIVE | -40 to 125 | 2.95 | 1ku | MSOP (DGK) | 8 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | | REF5025IDGKT | ACTIVE | -40 to 125 | 3.15 | 1ku | MSOP (DGK) | 8 | View | 250 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | REF5025IDR | ACTIVE | -40 to 125 | 2.95 | 1ku | SOIC (D) | 8 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | REF5025IDRG4 | ACTIVE | -40 to 125 | 2.95 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | REF5025 provide accurate voltage reference to ADS8326 without additional op amp buffer |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1148 | 22 Jun 2010 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| REF5025 PSpice Model (Rev. A) | PSpice Model | ZIP | 39 KB | 29 Sep 2011 | 131 views |
| REF5025 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 134 KB | 29 Sep 2011 | 80 views |
| REF5025 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 7 KB | 29 Sep 2011 | 124 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



