REF5050
(ACTIVE) Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
REF5050AID ACTIVE -40 to 125 1.65 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
REF5050AIDG4 ACTIVE -40 to 125 1.65 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor REF5050AIDGKR ACTIVE -40 to 125 1.35 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
REF5050AIDGKT ACTIVE -40 to 125 1.55 | 1ku VSSOP (DGK) | 8 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
REF5050AIDR ACTIVE -40 to 125 1.35 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor REF5050AIDRG4 ACTIVE -40 to 125 1.35 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
REF5050ID ACTIVE -40 to 125 3.25 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
REF5050IDG4 ACTIVE -40 to 125 3.25 | 1ku SOIC (D) | 8 View 75 | TUBE 869 For lead times contact TI Authorized Distributor or local TI sales office
REF5050IDGKR ACTIVE -40 to 125 2.95 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
REF5050IDGKT ACTIVE -40 to 125 3.15 | 1ku VSSOP (DGK) | 8 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor REF5050IDR ACTIVE -40 to 125 2.95 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor REF5050IDRG4 ACTIVE -40 to 125 2.95 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS8326   16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    REF5050 provide accurate voltage reference to ADS8326 without additional op amp buffer.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1123 22 Jun 2010

Application Notes (2)

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 3032 30 Apr 2012 5,287

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
REF5050 PSpice Model (Rev. A) PSpice Model ZIP 39 KB 11 Oct 2011 143 views
REF5050 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 130 KB 11 Oct 2011 106 views
REF5050 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 7 KB 11 Oct 2011 140 views

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here