REG710-25 30-mA Switched-Cap DC-DC Converter with fixed 2.5-V Output | TI.com

REG710-25 (ACTIVE)

30-mA Switched-Cap DC-DC Converter with fixed 2.5-V Output

30-mA Switched-Cap DC-DC Converter with fixed 2.5-V Output - REG710-25
 

Description

The REG710 family of devices are switched capacitor voltage converters that generate regulated, low-ripple output voltage from an unregulated input voltage. A wide input supply voltage from 1.8 V to 5.5 V makes the REG710 family of devices ideal for a variety of battery sources, such as single-cell Li-Ion, or 2-cell and 3-cell nickel-based or alkaline-based chemistries.

The input voltage may vary above and below the output voltage and the output remains in regulation. The device works as step-up or step-down converters without the need of an inductor, providing low EMI DC-DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG710 device is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 μA with no load, and less than 1 μA in shutdown mode.

Features

  • Wide Input Voltage Range: 1.8 V to 5.5 V
  • Automatic Step-Up and Step-Down Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components—No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • Six Fixed Output Voltages Available:
    • 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, 5.5 V

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck/Boost or Inverting Charge Pump (Inductorless)

 
Topology
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Operating Temperature Range (C)
Rating
Package Group
REG710-25 REG710-27 REG710-3 REG710-33 REG710-5 REG71050 REG71055 REG71055-Q1
Buck/Boost     Buck/Boost     Buck/Boost     Buck/Boost     Buck/Boost     Buck/Boost     Buck/Boost     Buck/Boost    
1.8     1.8     1.8     1.8     2.7     2.7     3     3    
5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5    
2.5     2.7     3     3.3     5     5     5.5     5.5    
2.5     2.7     3     3.3     5     5     5.5     5.5    
0.03     0.03     0.03     0.03     0.03     0.06     0.06     0.06    
1000     1000     1000     1000     1000     1000     1000     1000    
1000     1000     1000     1000     1000     1000     1000     1000    
0.065     0.065     0.065     0.065     0.065     0.065     0.065     0.065    
Enable     Enable     Enable     Enable     Enable     Enable     Enable     Enable    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Automotive    
SOT-23     SOT-23     SOT-23     SOT-23     SOT-23     SOT-23-THIN
WSON    
SOT-23-THIN     SOT-23-THIN