RI-ANT-G01E (LIFEBUY)

Series 2000 Antennas

Datasheet
 

Description

These antenna products connect to radio frequency modules (RFM) and reader/writers to form the interface to the low-frequency (LF) 134.2-kHz Texas Instruments transponders. In combination with a reader/writer, they transmit energy and signals to the transponder and receive the response from the tag. There are two standard gate antennas and two standard stick antennas with 1-meter or 3-meter cable length. Each antenna generates a specific size and shape of read zone to meet the requirements of the target application. In general, the gate antennas generate a large read zone with greater read distance, while the stick antennas provide a more focused read zone and an ability to discriminate between transponders.

The antennas are well suited for use in a broad range of applications including access control, vehicle identification, container tracking, asset management, and waste management applications.

Features

  • Best in Class Performance Through Patented HDX Technology
  • Protection Class IP 65 and Higher
  • Four Form Factors Available
  • Proven in Harsh Industrial Environments
  • Easy to Install and Use

View more

Parametrics Compare all products in NFC / RFID

 
Standard
Operating Temperature Range (C)
Frequency
RI-ANT-G02E
N/A   
-30 to 60   
134.2 kHz