Datasheet
- RM48Lx50 16/32-Bit RISC Flash Microcontroller
(PDF , 2882 KB) 06 Sep 2011 - RM48x Microcontroller Silicon Errata (Silicon Revision C) (Rev. A)
(PDF , 115 KB) 02 May 2013 - RM48x Microcontroller Silicon Errata (Silicon Revision B) (Rev. B)
(PDF , 132 KB) 02 May 2013 - RM48x 16/32-Bit RISC Flash Microcontroller Silicon Errata (Silicon Revision A) (Rev. A)
(PDF , 194 KB) 30 Sep 2011 - RM48x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. A)
(PDF , 10453 KB) 09 Nov 2012 - View All Technical Documents
Special Note
This device is not orderable at this time. Please refer to the alternate sample orderable device below for a generally equivalent functional substitute. Please check the datasheets to ensure that the alternate sample device is suitable for your sample use.
Device Uses
- Industrial Safety Applications
- Industrial Automation
- Safe PLC's (Programmable Logic Controllers)
- Power Generation and Distribution
- Turbines and Windmills
- Elevators and Escalators
- Medical Applications
- Ventilators
- Defibrillators
- Infusion and Insulin pumps
- Radiation therapy
- Robotic surgery
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | RM48L750PGET | PREVIEW | -40 to 105 | 21.05 | 1ku | LQFP (PGE) | 144 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | RM48L750ZWTT | PREVIEW | -40 to 105 | 23.10 | 1ku | NFBGA (ZWT) | 337 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS65381-Q1 | Multi-Rail Power Supply for Microcontrollers in Safety-Critical Applications | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2882 | 06 Sep 2011 |
Application Notes (17)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 119 | 07 Feb 2013 | 1,928 | |||
| 52 | 19 Dec 2012 | 514 | |||
| Multiple Files | 05 Dec 2012 | 730 | |||
| 95 | 05 Jul 2012 | 599 | |||
| 46 | 07 Mar 2012 | 514 | |||
| 83 | 17 Feb 2012 | 725 | |||
| 726 | 16 Feb 2012 | 1,089 | |||
| 61 | 17 Nov 2011 | 878 | |||
| 81 | 27 Sep 2011 | 591 | |||
| Multiple Files | 06 Sep 2011 | 1,118 | |||
| 1426 | 06 Sep 2011 | 729 | |||
| 376 | 06 Sep 2011 | 908 | |||
| Multiple Files | 06 Sep 2011 | 920 | |||
| 103 | 06 Sep 2011 | 765 | |||
| Multiple Files | 30 Aug 2010 | 1,710 | |||
| 659 | 13 Jul 2010 | 692 | |||
| 79 | 10 Mar 2010 | 678 |
User Guides (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 421 | 03 Apr 2013 | 215 | |||
| 10453 | 09 Nov 2012 | 1,640 | |||
| 17 | 14 Sep 2012 | 1,450 | |||
| 17 | 14 Sep 2012 | 1,783 | |||
| 431 | 14 Sep 2012 | 2,838 | |||
| 875 | 17 Nov 2011 | 764 | |||
| 546 | 04 Mar 2010 | 692 |
Errata (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 115 | 02 May 2013 | |||
| 132 | 02 May 2013 | 409 | ||
| 194 | 30 Sep 2011 | 667 |
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| RM48Lx PGE BSDL Model (Rev. A) | BSDL Model | ZIP | 11 KB | 22 Apr 2013 | 121 views |
| RM48Lx ZWT BSDL Model (Rev. A) | BSDL Model | ZIP | 11 KB | 22 Apr 2013 | 165 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| RM48 Hercules Safety MCU controlCARD | TMDXRM48CNCD | Development Kits |
| Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and RM48 Safety MCU | DRV8301-RM48-KIT | Development Kits |
| TMDXRM48HDK Hercules Development Kit | TMDXRM48HDK | Evaluation Modules & Boards |
| TMDXRM48USB Hercules Development Kit | TMDXRM48USB | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| Data Encryption Standard | DES_102612 | Software Codecs |
| F021 Flash API | F021FLASHAPI | Software Libraries |
| Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library | HERCULES-DSPLIB | Software Libraries |
Development Tools (7)
| Name | Part# | Type |
|---|---|---|
| FMzPLL Configuration Tool | FMZPLL_CALCULATOR | Calculation Tools |
| ECC generation tool | NOWECC | Flash Programming Tools |
| Uniflash Standalone Flash Tool for Code Composer Studio IDE | UNIFLASH | Flash Programming Tools |
| HAL Code Generator tool | HALCOGEN | SW Development Tools, IDEs, Compilers |
| HET IDE | HET_IDE | SW Development Tools, IDEs, Compilers |
| Hercules Safety MCU Demos | HERCULES_SAFETY_MCU_DEMOS | SW Development Tools, IDEs, Compilers |
| NHET Assembler Tool | SPNC019 | SW Development Tools, IDEs, Compilers |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules Tutorial: MibSPI and DMA Overview | Recorded Content | On Demand |
| Hercules Tutorial: MibSPI Overview | Recorded Content | On Demand |
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Hercules How to Tutorial: Using the SCI for UART Communication | Recorded Content | On Demand |
| Hercules How to Tutorial: CAN Communication | Recorded Content | On Demand |
See More Training & Events

Cart 