Datasheet
- RM48Lx30 16/32-Bit RISC Flash Microcontroller
(PDF , 2752 KB) 06 Sep 2011 - RM48x Microcontroller Silicon Errata (Silicon Revision C) (Rev. B)
(PDF , 121 KB) 31 Jul 2013 - RM48x Microcontroller Silicon Errata (Silicon Revision B) (Rev. C)
(PDF , 138 KB) 31 Jul 2013 - RM48x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. B)
(PDF , 10551 KB) 02 Aug 2013 - View All Technical Documents
Special Note
This device is not orderable at this time. Please refer to the alternate sample orderable device below for a generally equivalent functional substitute. Please check the datasheets to ensure that the alternate sample device is suitable for your sample use.
Software & Tools
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| RM48Lx PGE BSDL Model (Rev. A) | BSDL Model | ZIP | 11 KB | 22 Apr 2013 | 160 views |
| RM48Lx ZWT BSDL Model (Rev. A) | BSDL Model | ZIP | 11 KB | 22 Apr 2013 | 133 views |
| RM48x ZWT IBIS Model (Silicon Revision C) | IBIS Model | ZIP | 256 KB | 27 Sep 2013 | 3 views |
| RM48x ZWT IBIS Model (Silicon Revision B) | IBIS Model | ZIP | 256 KB | 27 Sep 2013 | 3 views |
| RM48x PGE IBIS Model (Silicon Revision C) | IBIS Model | ZIP | 255 KB | 27 Sep 2013 | 3 views |
| RM48x PGE IBIS Model (Silicon Revision B) | IBIS Model | ZIP | 255 KB | 27 Sep 2013 | 3 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| RM48 Hercules Safety MCU controlCARD | TMDXRM48CNCD | Development Kits |
| Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and RM48 Safety MCU | DRV8301-RM48-KIT | Development Kits |
| SafeTI™ Hitex Safety Kit - RM48 | SAFETI-HSK-RM48 | Development Kits |
| TMDSRM48USB Hercules Development Kit | TMDSRM48USB | Evaluation Modules & Boards |
| TMDXRM48HDK Hercules Development Kit | TMDXRM48HDK | Evaluation Modules & Boards |
Software (4)
| Name | Part# | Type |
|---|---|---|
| Data Encryption Standard | DES_102612 | Software Codecs |
| F021 Flash API | F021FLASHAPI | Software Libraries |
| Hercules SafeTI™ Diagnostic Library | SAFETI_DIAG_LIB | Software Libraries |
| Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library | HERCULES-DSPLIB | Software Libraries |
Development Tools (11)
| Name | Part# | Type |
|---|---|---|
| FMzPLL Configuration Tool | FMZPLL_CALCULATOR | Calculation Tools |
| ECC generation tool | NOWECC | Flash Programming Tools |
| Uniflash Standalone Flash Tool for Code Composer Studio IDE | UNIFLASH | Flash Programming Tools |
| XDS100 Low-cost Debug Probe | XDS100 | JTAG Emulators/ Analyzers |
| XDS200 Price/Performance-balanced Debug Probe | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| HAL Code Generator tool | HALCOGEN | SW Development Tools, IDEs, Compilers |
| HET IDE | HET_IDE | SW Development Tools, IDEs, Compilers |
| Hercules Safety MCU Demos | HERCULES_SAFETY_MCU_DEMOS | SW Development Tools, IDEs, Compilers |
| NHET Assembler Tool | SPNC019 | SW Development Tools, IDEs, Compilers |
| SafeTI™ Compiler Qualification Kit | SAFETI_CQKIT | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Distributor Inventory | TI 1k Lead Time | Alternate Sample: RM48L952PGET | Contact Distributor | RM48L930PGET | ACTIVE | -40 to 105 | 21.77 | 1ku | LQFP (PGE) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Alternate Sample: RM48L952ZWTT | Contact Distributor | RM48L930ZWTT | ACTIVE | -40 to 105 | 23.81 | 1ku | NFBGA (ZWT) | 337 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS65381-Q1 | Multi-Rail Power Supply for Microcontrollers in Safety-Critical Applications | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2752 | 06 Sep 2011 |
Application Notes (19)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 16 Sep 2013 | 60 | |||
| Multiple Files | 16 Sep 2013 | 74 | |||
| 119 | 29 May 2013 | 2,442 | |||
| 52 | 19 Dec 2012 | 1,148 | |||
| Multiple Files | 05 Dec 2012 | 1,365 | |||
| 95 | 05 Jul 2012 | 905 | |||
| 46 | 07 Mar 2012 | 811 | |||
| 83 | 17 Feb 2012 | 1,028 | |||
| 726 | 16 Feb 2012 | 1,338 | |||
| 61 | 17 Nov 2011 | 936 | |||
| 81 | 27 Sep 2011 | 1,028 | |||
| Multiple Files | 06 Sep 2011 | 1,187 | |||
| 1426 | 06 Sep 2011 | 1,019 | |||
| 376 | 06 Sep 2011 | 885 | |||
| Multiple Files | 06 Sep 2011 | 979 | |||
| 103 | 06 Sep 2011 | 955 | |||
| Multiple Files | 30 Aug 2010 | 3,073 | |||
| 659 | 13 Jul 2010 | 762 | |||
| 79 | 10 Mar 2010 | 1,025 |
User Guides (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 434 | 10 Oct 2013 | 2,742 | |||
| 10551 | 02 Aug 2013 | 1,929 | |||
| 421 | 03 Apr 2013 | 1,424 | |||
| 17 | 14 Sep 2012 | 1,311 | |||
| 17 | 14 Sep 2012 | 1,523 | |||
| 875 | 17 Nov 2011 | 1,013 | |||
| 546 | 04 Mar 2010 | 950 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Hercules Tutorial: MibSPI and DMA Overview
This 'How to Tutorial' video highlights the MibSPI and DMA module that is integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Safety Critical Design and Programming with Hercules™ Safety Microcontrollers
Safety Critical Design and Programming with ARM® CortexTM-R4F based TMS570 MCUs |
Multi-Day Workshops | Fri, 04 Oct 2013 - Thu, 12 Dec 2013 |
|
Introduction to Stellaris® ARM Cortex™-M3 MCUs
TI's Stellaris MCUs pair the ARM Cortex-M3 core along with advanced communication capabilities... |
On-Line Training | On Demand |
|
How to Setup a Project within CCSv4
Learn how to set up a project in CCSv4 in this short video. |
On-Line Training | On Demand |

Cart 