SG3524 Regulating Pulse-Width Modulator | TI.com

SG3524 (ACTIVE)

Regulating Pulse-Width Modulator

 

Description

The SG2524 and SG3524 devices incorporate all the functions required in the construction of a regulating power supply, inverter, or switching regulator on a single chip. They also can be used as the control element for high-power-output applications. The SG2524 and SG3524 were designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers, and polarity-converter applications employing fixed-frequency, pulse-width modulation (PWM) techniques. The complementary output allows either single-ended or push-pull application. Each device includes an on-chip regulator, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted pass transistors, a high-gain comparator, and current-limiting and shutdown circuitry.

Features

  • Complete Pulse-Width Modulation (PWM) Power-Control Circuitry
  • Uncommitted Outputs for Single-Ended or Push-Pull Applications
  • 8 mA (TYP) Standby Current

View more

Parametrics Compare all products in PWM controllers & resonant controllers

 
Topology
Control Method
VCC (Min) (V)
VCC (Max) (V)
Frequency (Max) (kHz)
UVLO Thresholds On/Off (V)
Duty Cycle (Max) (%)
Gate Drive (Typ) (A)
Features
Rating
Operating Temperature Range (C)
Pin/Package
SG3524 SG2524 TL494 TL594
Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Boost
Buck
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage     Voltage     Voltage     Voltage    
8     8     7     7    
40     40     40     40    
722     722     300     300    
N/A     N/A     N/A     6.1/6    
45     45     45     45    
0.05     0.05     0.2     0.2    
Adjustable Switching Frequency
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Dead Time Control
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Dead Time Control
Error Amplifier
Multi-topology    
Catalog     Catalog     Catalog     Catalog    
0 to 70     -25 to 85     -40 to 85
0 to 70    
-40 to 85
0 to 70    
16PDIP
16SO
16SOIC    
16PDIP
16SOIC    
16PDIP
16SO
16SOIC
16TSSOP    
16PDIP
16SO
16SOIC
16TSSOP