Datasheet
- 32-Mbit High-Temp Flash Memory With Serial Peripheral Interface (SPI) Bus (Rev. C)
(PDF , 204 KB) 28 Mar 2013 - View All Technical Documents
Device Uses
- Down-Hole Energy Drilling
- Test and Measurement Equipment
- Seismic Data Collection at Extreme Temperatures
- General Data Collection Applications at Extreme
High- and Low-Temperatures
Applications
- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
- Available in Extreme (–55°C to 210°C)
Temperature Range(10) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments high temperature products utilize highly
optimized silicon (die) solutions with design and process
enhancements to maximize performance over extended
temperatures. All devices are characterized and qualified
for 1000 hours continuous operating life at maximum rated
temperature.
(10)Custom temperature ranges available
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Register Here | | SM28VLT32SHKN | ACTIVE | -55 to 210 | Contact Distributor | CFP (HKN) | 14 | View | 1 | SMALL T&R | 9 | For lead times contact TI Authorized Distributor or local TI sales office | Register Here | Contact Distributor | SM28VLT32SKGD3 | ACTIVE | -55 to 210 | Contact Distributor | XCEPT (KGD) | 0 | 12 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 204 | 28 Mar 2013 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| HTFLASHEVM Evaluation Module | HTFLASHEVM | Evaluation Modules & Boards |
| Harsh Environment Acquisition Terminal (H.E.A.T) Evaluation Module Platform for High-Temperature App | HEATEVM | Evaluation Modules & Boards |
Software (2)
|
SM28VLT32-HT Software API (ZIP 12 KB ) 138 views, 18 Dec 2012 |
||
|
HTFLASHEVM, SM28VLT32-HT Software GUI (ZIP 125243 KB ) 212 views, 29 Nov 2012 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 