Datasheet
- SM320C6201B, SMJ320C6201B Digital Signal Processor (Rev. B)
(PDF , 1181 KB) 31 Aug 2001 - View All Technical Documents
Software & Tools
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SM320C6201B, SMJ320C6201B GLP BSDL Model (Rev. A) | BSDL Model | ZIP | 4 KB | 23 Jan 2003 | 134 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| C6201 EVM - Board Only (*EOL 9/20/02) | TMDS3260C6201 | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK | MCVTDK6211 | Application Software & Frameworks |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Software Libraries |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| TMS320C62x DSP Library | SPRC091 | Software Libraries |
| TMS320C62x Image Library | SPRC093 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | SM320C6201BGLPS20 | ACTIVE | -40 to 90 | 403.60 | 1ku | CFCBGA (GLP) | 429 | View | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1181 | 31 Aug 2001 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SYS/BIOS 1.5 Day Workshop: Introduction | Recorded Content | On Demand |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| SYS/BIOS 1.5 Day Workshop: OMAP-L138 EVM/EK Software Setup | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 - Hello World | Recorded Content | On Demand |
See More Training & Events

Cart 