Datasheet
- SM320C6414-EP, SM320C6415-EP, SM320C6416-EP (Rev. D)
(PDF , 1013 KB) 19 Sep 2008 - TMS320C6414/C6415/C6416 Silicon Errata (Silicon Rev. 1.0,1.01,1.02,1.03,1.1,2.0) (Rev. T)
(PDF , 428 KB) 01 Aug 2007 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ Emulator | TMDX3260E6416 | Development Kits |
Software (8)
| Name | Part# | Type |
|---|---|---|
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Software Libraries |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| Chip Support Library for C6457 | SPRC924 | Software Libraries |
| TMS320C6000 Chip Support Library | SPRC090 | Software Libraries |
| TMS320C6000 DSP Library (DSPLIB) | SPRC265 | Software Libraries |
| TMS320C64x DSP Library | SPRC092 | Software Libraries |
| TMS320C64x Image Library | SPRC094 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Small Form Factor (SFF) Software Defined Radio (SDR) Development Platform | TMDSSFFSDR | Texas Instruments |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | DSCC # | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | SM32C6414DGLZ50AEP | | -40 to 105 | V62/04609-01XA | Contact Distributor | FCBGA (GLZ) | 532 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | Contact Distributor | SM32C6414EGLZ50AEP | ACTIVE | -40 to 105 | V62/04609-04XA | 164.60 | 100u | FCBGA (GLZ) | 532 | View | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | V62/04609-01XA | | -40 to 105 | Contact Distributor | FCBGA (GLZ) | 532 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | V62/04609-04XA | ACTIVE | -40 to 105 | 164.60 | 100u | FCBGA (GLZ) | 532 | View | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6414T | Fixed-Point Digital Signal Processor | Fixed-point - C64x DSP | The device has INCREASED FUNTIONALITY but is not pin for pin compatible and is not paramatrically equivalent. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1013 | 19 Sep 2008 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SYS/BIOS 1.5 Day Workshop: Introduction | Recorded Content | On Demand |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| SYS/BIOS 1.5 Day Workshop: OMAP-L138 EVM/EK Software Setup | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 - Hello World | Recorded Content | On Demand |
See More Training & Events

Cart 