SM320F2812-HT
(ACTIVE) High Temperature Digital Signal Controller

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Datasheet


Special Note

The EVMs (Evaluation Modules) associated with the TMS320F2812 can be used to evaluate the functionality of the SM320F2812-HT.


Software & Tools

Design Kits & Evaluation Modules (4)

Name Part# Type
TMS320F2808 controlCARD TMDSCNCD2808 Daughter Cards
TMS320F28335 Experimenter Kit TMDSDOCK28335 Development Kits
C2000 DC/DC Developer's Kit TMDSDCDC8KIT Evaluation Modules & Boards
F2812 Development Bundle with USB Emulator TMDSEVU2812 Evaluation Modules & Boards

Software (5)

Name Part# Type
C2000 Experimenter Kit Application Software SPRC675 Application Software & Frameworks
C28x IQMath Library - A Virtual Floating Point Engine SPRC087 Application Software & Frameworks
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model) SPRC077 Application Software & Frameworks
TMS320F2823x Flash APIs SPRC665 Application Software & Frameworks
SYS/BIOS Real-Time Kernel SYSBIOS Operating Systems (OS/RTOS)

Development Tools (5)

Name Part# Type
TMS320F280x Flash APIs SPRC193 Flash Programming Tools
Uniflash Standalone Flash Tool for Code Composer Studio IDE UNIFLASH Flash Programming Tools
XDS100 Low-cost Debug Probe XDS100 JTAG Emulators/ Analyzers
XDS560 High Performance Debug Probe XDS560 JTAG Emulators/ Analyzers
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO SW Development Tools, IDEs, Compilers

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
SM320F2812HFGS150 ACTIVE -55 to 220 Contact Distributor CFP (HFG) | 172 View 1 12 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SM320F2812KGDS150A ACTIVE -55 to 220 Contact Distributor XCEPT (KGD) | 0   36 No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS75005   Dual, 500mA Low-Dropout Regulators and Triple Voltage Rail Monitor   LINEAR REGULATOR (LDO) - MULTI-CHANNEL LDO    Dual 3.3V and 1.9/1.8V 500mA Rails with 3 supervisors and sequencing for C2000  
TPS73534   Single Output LDO, 500mA, Fixed (3.4V), Low Quiescent Current, Low Noise, High PSRR   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    3.4V 500mA LDO  
TPS73619   Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    1.9V 400mA LDO  
TMS320F2812   32-Bit Digital Signal Controller with Flash   C2000 32-bit Real-time Control MCUs - C28x Fixed-point MCUs    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1387 27 Jun 2011

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 129 17 Jan 2012 1,820

More Literature (2)

Title Type Size (KB) Date Views
PDF 31 13 Aug 2012 573
PDF 31 13 Aug 2012 571

Support & Community

Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics.
On-Line Training   On Demand  
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS)
Multi-Day Workshops   Tue, 22 Oct 2013 - Wed, 13 Nov 2013  
C2000™ Architecture and Peripherals
This video goes over the core architecture and every peripheral offered on C2000 devices.  
Video   On Demand  
Piccolo Control Law Accelerator (CLA) Technical Overview
This is technical overview of the Piccolo TMS320F2803x Control Law Accelerator (CLA.
On-Line Training   On Demand  
Motor Control and PFC Developer’s Kits Overview
Motor Control and PFC Developer’s Kits are the industry’s first .....
Video   On Demand  
Click Here