Datasheet
- Digital Signal Controller (DSC) . (Rev. D)
(PDF , 1607 KB) 16 Jul 2013 - TMS320F28335, F28334, F28332, F28235, F28234, F28232 DSC Silicon Errata (Rev. G)
(PDF , 190 KB) 31 Jan 2012 - View All Technical Documents
Special Note
The EVMs (Evaluation Modules) associated with the TMS320F28335 can be used to evaluate the functionality of the SM320F28335-HT.
Software & Tools
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| C2000 DC/DC Developer's Kit | TMDSDCDC8KIT | Evaluation Modules & Boards |
| C2000 Peripheral Explorer Kit | TMDSPREX28335 | Evaluation Modules & Boards |
| Delfino C28343 Experimenter's Kit | TMDSDOCK28343 | Evaluation Modules & Boards |
| Delfino C28343 controlCARD | TMDSCNCD28343 | Evaluation Modules & Boards |
| Delfino C28343 controlCARD | TMDXCNCD28343 | Evaluation Modules & Boards |
| Delfino C28346 DIM168 ControlCARD | TMDXCNCD28346-168 | Evaluation Modules & Boards |
| Delfino C28346 DIM168 Experimenter's Kit | TMDSDOCK28346-168 | Evaluation Modules & Boards |
| Delfino C28346 DIM168 Experimenter's Kit | TMDXDOCK28346-168 | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| C2000 Experimenter Kit Application Software | SPRC675 | Application Software & Frameworks |
| Resonant DC/DC Developer's Kit Software | TMDSDCRESKIT | Application Software & Frameworks |
| 60730 SW Packages | IEC60730SWPACKAGES | Software Libraries |
Development Tools (5)
| Name | Part# | Type |
|---|---|---|
| TMS320F2833x Flash APIs | SPRC539 | Flash Programming Tools |
| Uniflash Standalone Flash Tool for Code Composer Studio IDE | UNIFLASH | Flash Programming Tools |
| XDS100 Low-cost Debug Probe | XDS100 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | SM320F28335GBS | ACTIVE | -55 to 210 | Contact Distributor | CPGA (GB) | 181 | View | 1 | BULK | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | SM320F28335KGDS1 | ACTIVE | -55 to 210 | Contact Distributor | XCEPT (KGD) | 0 | 36 | BULK | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | SM320F28335PTPS | ACTIVE | -55 to 150 | Contact Distributor | HLQFP (PTP) | 176 | View | 40 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS75005 | Dual, 500mA Low-Dropout Regulators and Triple Voltage Rail Monitor | LINEAR REGULATOR (LDO) - MULTI-CHANNEL LDO | Dual 3.3V and 1.9/1.8V 500mA Rails with 3 supervisors and sequencing for C2000 |
| TPS73534 | Single Output LDO, 500mA, Fixed (3.4V), Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 3.4V 500mA LDO |
| TPS73619 | Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 1.9V 400mA LDO |
| TMS320F28335 | Delfino Microcontroller | C2000 32-bit Real-time Control MCUs - C28x Delfino Floating-point MCUs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1607 | 16 Jul 2013 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
C2000™ Architecture and Peripherals
This video goes over the core architecture and every peripheral offered on C2000 devices. |
Video | On Demand |
|
Delfino Floating Point Series Overview
The Delfino line is part of the C2000 device portfolio, which is split into fixed and floating–point categories. |
On-Line Training | On Demand |
|
C2834x Delfino floating-point controllers overview
This video provides an overview of C2834x MCUs. |
Video | On Demand |
|
Technical overview of the C2834x floating point Delfino MCUs
The all new Delfino C2834x MCUs bring floating-point processing to performance-hungry real-time control applications. |
Video | On Demand |

Cart 