Datasheet
- SolarMagic Dual Micropwr Rail-To-Rail Input CMOS Comparator w/Open Drain Output (Rev. D)
(PDF , 1340 KB) 05 Apr 2013 - View All Technical Documents
Device Uses
- Metering Systems
- RC Timers
- Alarm and Monitoring Circuits
- Window Comparators, Multivibrators
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | SM72375MM/NOPB | ACTIVE | -40 to 125 | 1.19 | 1ku | VSSOP (DGK) | 8 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | SM72375MME/NOPB | ACTIVE | -40 to 125 | 1.19 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | SM72375MMX/NOPB | ACTIVE | -40 to 125 | 1.19 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1340 | 05 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2290 | 06 May 2013 | 2,407 | |||
| 1207 | 06 May 2013 | 3,185 |
Tools & Software
Software (2)
|
SolarMagic™ SM3320-BATT-EV Charge Controller Reference Design CAD Files (ZIP 3984 KB ) 400 views, 27 Jan 2012 |
||
|
SolarMagic™ SM3320-RF-EV Solar Power Optimizer w RF Communications CAD File (ZIP 11637 KB ) 305 views, 27 Jan 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| SolarMagic™ SM3320-BATT-EV Charge Controller Reference Design | SM3320-BATT-EV | Texas Instruments |
| SolarMagic™ SM3320-RF-EV Solar Power Optimizer with RF Communications Reference Design | SOLARMAGIC-SOLARPOWEROPTIMIZER-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 