Datasheet
- SMJ320F240 DSP Controller (Rev. C)
(PDF , 1393 KB) 16 Sep 2004 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TMS320LF2407A eZdsp Starter Kit (DSK) | TMDSEZD2407 | Evaluation Modules & Boards |
Software (9)
| Name | Part# | Type |
|---|---|---|
| LF240x Motor-Specific Software Solutions | APSLF240X | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| C24x Fast Fourier Transform (FFT) Library | SPRC069 | Software Libraries |
| C24x Filter Library | SPRC072 | Software Libraries |
| C24x Fixed-Point Math Library | SPRC068 | Software Libraries |
| C24x Signal Generator Library | SPRC071 | Software Libraries |
| C24x Software Test Bench (STB) Library | SPRC070 | Software Libraries |
Development Tools (5)
| Name | Part# | Type |
|---|---|---|
| LF240x Flash Tools | FTLF240X | Flash Programming Tools |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | JTAG Emulators/ Analyzers |
| XDS100 Emulators | XDS100 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | DSCC # | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | 5962-9861201QXA | NRND | -55 to 125 | 326.92 | 100u | CFP (HFP) | 132 | View | 1 | JEDEC TRAY (5+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | SMJ320F240HFPM40 | NRND | -55 to 125 | 5962-9861201QXA | 326.92 | 100u | CFP (HFP) | 132 | View | 1 | JEDEC TRAY (5+1) | 54 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1393 | 16 Sep 2004 |
Support & Community
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| TMS320C2000 Motor Control Primer | C2000 Applications, Development Tools for C2000, C2000 | 06 Sep 2012 12:00 AM | 90,586 |
| C2000 Getting Started with Code Composer Studio v5 | Development Tools for C2000, Code Composer Studio v5, C2000, C2000 281x | 20 Dec 2011 12:00 AM | 41,995 |
| C28x Code Generation Tips and Tricks | Development Tools for C2000, C2000, Compiler, FAQ | 02 May 2013 12:00 AM | 45,518 |
| C2000 LaunchPad | Development Tools for C2000, C2000 | 28 Jan 2013 12:00 AM | 15,859 |
| C2000 Getting Started with Code Composer Studio v4 | C2000 281x, C2000, Code Composer Studio v4, Development Tools for C2000 | 22 Aug 2011 12:00 AM | 92,758 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 