SMV512K32-SP

ACTIVE

Product details

Technology family V Rating Space Operating temperature range (°C) -55 to 125
Technology family V Rating Space Operating temperature range (°C) -55 to 125
CFP (HFG) 76 517.8426 mm² 25.31 x 20.46
  • 20-ns Read, 13.8-ns Write Through Maximum Access Time
  • Functionally Compatible With Commercial
    512K x 32 SRAM Devices
  • Built-In EDAC (Error Detection and Correction) to Mitigate Soft Errors
  • Built-In Scrub Engine for Autonomous Correction
  • CMOS Compatible Input and Output Level, Three State Bidirectional
    Data Bus
    • 3.3 ±0.3-V I/O, 1.8 ±0.15-V CORE
  • Radiation Performance(1)
  • Uses Both Substrate Engineering and Radiation Hardened by Design (HBD)(2)
  • TID Immunity > 3e5 rad (Si)
  • SER < 5e-17 Upsets/Bit-Day (Core Using EDAC and Scrub)(3)
  • Latch up immunity > LET = 110 MeV (T = 398K)
  • Available in a 76-Lead Ceramic Quad Flatpack
  • Engineering Evaluation (/EM) Samples are Available(4)
  • (1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Data and Lot Acceptance Testing is available – contact factory for details.
    (2) HardSIL™ technology and memory design under a license agreement with Silicon Space Technology (SST).
    (3) SER calculated using CREME96 for geosynchronous orbit,
    solar minimum.
    (4) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. no burn-in, etc.) and are tested to temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance on full MIL specified temperature range of –55°C to 125°C or operating life.

    • 20-ns Read, 13.8-ns Write Through Maximum Access Time
    • Functionally Compatible With Commercial
      512K x 32 SRAM Devices
    • Built-In EDAC (Error Detection and Correction) to Mitigate Soft Errors
    • Built-In Scrub Engine for Autonomous Correction
    • CMOS Compatible Input and Output Level, Three State Bidirectional
      Data Bus
      • 3.3 ±0.3-V I/O, 1.8 ±0.15-V CORE
    • Radiation Performance(1)
    • Uses Both Substrate Engineering and Radiation Hardened by Design (HBD)(2)
    • TID Immunity > 3e5 rad (Si)
    • SER < 5e-17 Upsets/Bit-Day (Core Using EDAC and Scrub)(3)
    • Latch up immunity > LET = 110 MeV (T = 398K)
  • Available in a 76-Lead Ceramic Quad Flatpack
  • Engineering Evaluation (/EM) Samples are Available(4)
  • (1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Data and Lot Acceptance Testing is available – contact factory for details.
    (2) HardSIL™ technology and memory design under a license agreement with Silicon Space Technology (SST).
    (3) SER calculated using CREME96 for geosynchronous orbit,
    solar minimum.
    (4) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. no burn-in, etc.) and are tested to temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance on full MIL specified temperature range of –55°C to 125°C or operating life.

    The SMV512K32 is a high performance asynchronous CMOS SRAM organized as 524,288 words by 32 bits. It is pin selectable between two modes: master or slave. The master device selection provides user defined autonomous EDAC scrubbing options. The slave device selection employs a scrub on demand feature that can be initiated by a master device. Three read cycles and four write cycles (described below) are available depending on the user needs.

    The SMV512K32 is a high performance asynchronous CMOS SRAM organized as 524,288 words by 32 bits. It is pin selectable between two modes: master or slave. The master device selection provides user defined autonomous EDAC scrubbing options. The slave device selection employs a scrub on demand feature that can be initiated by a master device. Three read cycles and four write cycles (described below) are available depending on the user needs.

    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 9
    Type Title Date
    * Data sheet 16-Mb Radiation-Hardened SRAM datasheet (Rev. I) 02 Jan 2014
    * SMD SMV512K32-SP SMD 5962-11237 08 Jul 2016
    More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
    Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
    Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
    Selection guide TI Space Products (Rev. I) 03 Mar 2022
    Application note 16 MB Radiation-Hardened SRAM with EDAC to Mitigate Soft Errors (Rev. A) 02 Aug 2019
    E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
    User guide SMV512K32-CVAL User Guide 12 Jan 2012

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Package Pins Download
    CFP (HFG) 76 View options

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos