Product details

Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 Inputs per channel 2 IOL (max) (mA) 15 IOH (max) (mA) -24 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 75 Rating Military Operating temperature range (°C) -55 to 125
Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 Inputs per channel 2 IOL (max) (mA) 15 IOH (max) (mA) -24 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 75 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 20 167.464 mm² 24.2 x 6.92
  • High Capacitive-Drive Capability
  • ´ALS832A Has Typical Delay Time of 4.8 ns (CL = 50 pF) and Typical Power Dissipation of 4.5 mW Per Gate
  • ´AS832B Has Typical Delay Time of 3.2 ns (CL = 50 pF) and Typical Power Dissipation of Less Than 13 mW Per Gate
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

  • High Capacitive-Drive Capability
  • ´ALS832A Has Typical Delay Time of 4.8 ns (CL = 50 pF) and Typical Power Dissipation of 4.5 mW Per Gate
  • ´AS832B Has Typical Delay Time of 3.2 ns (CL = 50 pF) and Typical Power Dissipation of Less Than 13 mW Per Gate
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

These devices contain six independent 2-input OR drivers. They perform the Boolean functions Y = A + B orin positive logic.

 

The SN54ALS832A and SN54AS832B are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS832A and SN74AS832B are characterized for operation from 0°C to 70°C.

 

 

These devices contain six independent 2-input OR drivers. They perform the Boolean functions Y = A + B orin positive logic.

 

The SN54ALS832A and SN54AS832B are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS832A and SN74AS832B are characterized for operation from 0°C to 70°C.

 

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW SN74LV4T32-EP ACTIVE Enhanced-product four-channel two-input OR gate with integrated level shifter Voltage range (1.65V to 5.5V), voltage translation capable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet Hex 2-Input OR Drivers datasheet (Rev. C) 01 Jan 1995
* SMD SN54ALS832A SMD 8414501RA 21 Jun 2016
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note Advanced Schottky (ALS and AS) Logic Families 01 Aug 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
CDIP (J) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos