SN54HC273 Octal D-type Flip-Flops With Clear | TI.com

SN54HC273 (ACTIVE)

Octal D-type Flip-Flops With Clear

Octal D-type Flip-Flops With Clear - SN54HC273
 

Description

The SNx4HC273 devices are positive-edge-triggered D-type flip-flops with a direct active low clear (CLR) input.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not related directly to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 12 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum
  • Contain Eight Flip-Flops With Single-Rail Outputs
  • Direct Clear Input
  • Individual Data Input to Each Flip-Flop
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Flip-Flop/Latch/Registers

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Input Type
3-State Output
IOL (Max) (mA)
Output Type
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
SN54HC273 SN74HC273 SN74HC273-Q1
HC     HC     HC    
2     2     2    
6     6     6    
8     8     8    
28     28     28    
0.08     0.08     0.08    
34     34     34    
CMOS     CMOS     CMOS    
No     No     No    
5.2     5.2     5.2    
CMOS     CMOS     CMOS    
Military     Catalog     Automotive    
-55 to 125     -40 to 85     -40 to 125    
CDIP
CFP
LCCC    
PDIP
SO
SOIC
SSOP
TSSOP    
SOIC
TSSOP    
See datasheet (CDIP)
See datasheet (CFP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)    
See datasheet (PDIP)
20SO: 98 mm2: 7.8 x 12.6(SO)
20SOIC: 132 mm2: 10.3 x 12.8(SOIC)
20SSOP: 56 mm2: 7.8 x 7.2(SSOP)
20TSSOP: 42 mm2: 6.4 x 6.5(TSSOP)    
20SOIC: 132 mm2: 10.3 x 12.8(SOIC)
20TSSOP: 42 mm2: 6.4 x 6.5(TSSOP)    

Other qualified versions of SN54HC273

Version Part Number Definition
Catalog SN74HC273 TI's standard catalog product
Automotive SN74HC273-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Space SN54HC273-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application