SN54HC86 (ACTIVE)

Quadruple 2-Input Exclusive-OR Gates

Quadruple 2-Input Exclusive-OR Gates - SN54HC86
Datasheet
 

Description

These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A B or Y = A\B + A(B\) in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 10 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • True Logic

View more

Parametrics Compare all products in Gate Products

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Schmitt Trigger
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Output Drive (IOL/IOH) (Max) (mA)
Input Type
Output Type
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
SN54HC86 SN74HC86 SN74HC86-Q1
HC    HC    HC   
2    2    2   
6    6    6   
4    4    4   
No    No    No   
70    70    70   
0.02    0.02    0.02   
21    21    21   
5.2/-5.2    5.2/-5.2    5.2/-5.2   
CMOS    CMOS    CMOS   
CMOS    CMOS    CMOS   
Military    Catalog    Automotive   
-55 to 125    -40 to 85    -40 to 125
-40 to 85   
CDIP
CFP
LCCC   
PDIP
SO
SOIC
TSSOP   
SOIC
TSSOP   
See datasheet (CDIP)
See datasheet (CFP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   

Other qualified versions of SN54HC86

Version Part Number Definition
Catalog SN74HC86 TI's standard catalog product
Automotive SN74HC86-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects