Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | JM38510/31101SEA | ACTIVE | -55 to 125 | Contact Distributor | CDIP (J) | 16 | View | 25 | TUBE | 83 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | JM38510/31101SFA | ACTIVE | -55 to 125 | Contact Distributor | CFP (W) | 16 | View | 25 | TUBE | 76 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | M38510/31101SEA | ACTIVE | -55 to 125 | Contact Distributor | CDIP (J) | 16 | View | 25 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | M38510/31101SFA | ACTIVE | -55 to 125 | Contact Distributor | CFP (W) | 16 | View | 25 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 652 | 01 Mar 1988 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 12,284 | |||
| 857 | 28 May 2003 | 6,572 | |||
| 380 | 29 Aug 2002 | 1,949 | |||
| 186 | 01 Jun 1997 | 2,988 | |||
| 118 | 01 Mar 1997 | 3,971 | |||
| 150 | 01 Oct 1996 | 1,113 | |||
| 1708 | 01 Oct 1996 | 1,961 |
Selection & Solution Guides (2)
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart
