Product details

Technology family S Number of channels 2 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Inputs per channel 5 IOL (max) (mA) 1 IOH (max) (mA) -20 Output type Push-Pull Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 50 Rating Military Operating temperature range (°C) -55 to 125
Technology family S Number of channels 2 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Inputs per channel 5 IOL (max) (mA) 1 IOH (max) (mA) -20 Output type Push-Pull Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 50 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3
  • Package Options Include Ceramic Chip Carriers and Flat Packages in Addition to Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

  • Package Options Include Ceramic Chip Carriers and Flat Packages in Addition to Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

These devices contain two independent 5-input positive-NOR gates. They perform the Boolean function Y = A + B + C + D + E\ in positive logic.

The SN54S260 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74S260 is characterized for operation from 0°C to 70°C.

 

These devices contain two independent 5-input positive-NOR gates. They perform the Boolean function Y = A + B + C + D + E\ in positive logic.

The SN54S260 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74S260 is characterized for operation from 0°C to 70°C.

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Dual 5-Input Positive-NOR Gates datasheet 01 Mar 1988
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
CDIP (J) 14 View options
CFP (W) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos