Datasheet
- Transformer Driver for Isolated Power Supplies (Rev. E)
(PDF , 1030 KB) 21 Jan 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | SN6501DBVR | ACTIVE | -40 to 125 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | SN6501DBVT | ACTIVE | -40 to 125 | 0.99 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS55010 | 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS | CONVERTER (INTEGRATED SWITCH) - ISOLATED DC/DC CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS |
| TPS55010 | 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS | CONVERTER (INTEGRATED SWITCH) - ISOLATED DC/DC CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS |
| TPS76350 | Single Output LDO, 150mA, Fixed(5.0V), Low Quiescent Current, Thermal Protection | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Single Output LDO, 150mA, Fixed(5.0V), Low Quiescent Current, Thermal Protection |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1030 | 21 Jan 2013 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 406 | 16 Jan 2013 | 1,427 | |||
| 142 | 17 Jul 2012 | 1,240 | |||
| 4468 | 17 Jul 2012 | 1,878 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 780 | 12 Nov 2012 | 870 | |||
| 403 | 30 May 2012 | 673 | |||
| 391 | 29 May 2012 | 752 | |||
| 409 | 07 Feb 2012 | 883 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN6501 PSpice Transient Model | PSpice Model | ZIP | 18 KB | 16 Mar 2012 | 463 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| SN6501 Transformer Driver for Isolated Power Supplies Evaluation Module | SN6501-MULXFMR-EVM | Evaluation Modules & Boards |
| SN6501-3 Evaluation Module | SN6501-3EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 