SN65240
(ACTIVE) Dual Universal Serial Bus Port Transient Suppressor

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Dual Universal Serial Bus Port Transient Suppressor - SN65240

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
SN65240P ACTIVE -40 to 85 0.50 | 1ku PDIP (P) | 8 View 50 | TUBE >5K 1k quantity lead time: In stock
SN65240PE4 ACTIVE -40 to 85 0.50 | 1ku PDIP (P) | 8 View 50 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN65240PW ACTIVE -40 to 85 0.50 | 1ku TSSOP (PW) | 8 View 150 | TUBE >5K 1k quantity lead time: In stock
Not Available
SN65240PWG4 ACTIVE -40 to 85 0.50 | 1ku TSSOP (PW) | 8 View 150 | TUBE >5K 1k quantity lead time: In stock
SN65240PWR ACTIVE -40 to 85 0.42 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
SN65240PWRG4 ACTIVE -40 to 85 0.42 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 734 06 Aug 2008

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 62 06 Mar 2001 345

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 407 19 Jun 2008 1,064

More Literature (1)

Title Type Size (KB) Date Views
PDF 2885 18 May 2010 1,478

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
ESD/EMI Protection
This module covers the basics on TI's ESD EMI portfolio, as well as, device functionality and our featured parts.
On-Line Training   On Demand  
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here