Datasheet
- High-Output RS-485 Transceivers (Rev. E)
(PDF , 534 KB) 13 Aug 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN65HVD07D | ACTIVE | -40 to 85 | 1.85 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | SN65HVD07DG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 125 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | SN65HVD07DR | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | SN65HVD07DRG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | SN65HVD07P | ACTIVE | -40 to 85 | 2.05 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 775 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | SN65HVD07PE4 | ACTIVE | -40 to 85 | 2.05 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| SN65HVD06 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 10Mbps with 5V |
| SN65HVD05 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbps with 5V |
| SN65HVD12 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 1Mbps with 3.3V |
| SN65HVD11 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 10Mbps with 3.3V |
| SN65HVD10 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbps with 3.3V |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 534 | 13 Aug 2009 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN65HVD07, SN75HVD07 IBIS Model (Rev. B) | IBIS Model | (Multiple Files) | 12 Apr 2007 | 25 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| RS-485 Half-Duplex Evaluation Module | RS485-HF-DPLX-EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 