SN65HVD10
(ACTIVE) 3.3V Differential Transceiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
3.3V Differential Transceiver - SN65HVD10

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
SN65HVD10D ACTIVE -40 to 85 1.80 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
SN65HVD10DG4 ACTIVE -40 to 85 1.80 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
SN65HVD10DR ACTIVE -40 to 85 1.50 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN65HVD10DRG4 ACTIVE -40 to 85 1.50 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN65HVD10P ACTIVE -40 to 85 2.03 | 1ku PDIP (P) | 8 View 50 | TUBE 776 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor SN65HVD10PE4 ACTIVE -40 to 85 2.03 | 1ku PDIP (P) | 8 View 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
SN65HVD10QD ACTIVE -40 to 125 2.80 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
SN65HVD10QDG4 ACTIVE -40 to 125 2.80 | 1ku SOIC (D) | 8 View 75 | TUBE 39 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN65HVD10QDR ACTIVE -40 to 125 2.50 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN65HVD10QDRG4 ACTIVE -40 to 125 2.50 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
SN65HVD11   3.3V Differential Transceiver   INTERFACE - RS-485    Signaling Rate: 10Mbps with 3.3V  
SN65HVD12   3.3V Differential Transceiver   INTERFACE - RS-485    Signaling Rate: 1Mbps with 3.3V  
SN65HVD05   High-Output RS-485 Transceiver   INTERFACE - RS-485    Signaling Rate: 32Mbps with 5V  
SN65HVD07   High-Output RS-485 Transceiver   INTERFACE - RS-485    Signaling Rate: 1Mbps with 5V  
SN65HVD06   High-Output RS-485 Transceiver   INTERFACE - RS-485    Signaling Rate: 10Mbps with 5V  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 553 01 Sep 2011

Application Notes (2)

User Guides (1)

Title Type Size (KB) Date Views
PDF 948 02 Nov 2012 1,669

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 2416 31 Jul 2012 5,428

Models (1)

Title Category Type Size (KB) Date Views
SN65HVD10, SN75HVD10 IBIS Model (Rev. B) IBIS Model (Multiple Files) 12 Apr 2007 53 views

Design Kits & Evaluation Modules (1)

Name Part# Type
RS-485 Half-Duplex Evaluation Module RS485-HF-DPLX-EVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here