Datasheet
- 3.3-V RS-485 Transceivers. (Rev. K)
(PDF , 553 KB) 01 Sep 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN65HVD11D | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | SN65HVD11DG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | SN65HVD11DR | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | SN65HVD11DRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | SN65HVD11P | ACTIVE | -40 to 85 | 1.90 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 879 | Typical lead time for 1k quantity: 4 to 8 weeks | | SN65HVD11PE4 | ACTIVE | -40 to 85 | 1.90 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 106 | Typical lead time for 1k quantity: 4 to 8 weeks | | SN65HVD11QD | ACTIVE | -40 to 125 | 2.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | SN65HVD11QDG4 | ACTIVE | -40 to 125 | 2.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 89 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | SN65HVD11QDR | ACTIVE | -40 to 125 | 2.40 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | SN65HVD11QDRG4 | ACTIVE | -40 to 125 | Contact Distributor | SOIC (D) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| SN65HVD10 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbps with 3.3V |
| SN65HVD12 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 1Mbps with 3.3V |
| SN65HVD06 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 10Mbit with 5.0V |
| SN65HVD07 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 1Mbit with 5.0V |
| SN65HVD05 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbit with 5.0V |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERAL |
TUSB3410 Full speed:12 Mbps with 3.3V and SN65HVD11: 10Mbps with 3.3V See Literature slls519h |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB - USB PERIPHERAL | TUSB3210 Full speed:12 Mbps with 3.3V and SN65HVD11: 10Mbps with 3.3V |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 553 | 01 Sep 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 201 | 18 Apr 2006 | 400 | |||
| 197 | 15 Mar 2004 | 626 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN65HVD11, SN75HVD11 IBIS Model (Rev. B) | IBIS Model | (Multiple Files) | 12 Apr 2007 | 50 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| RS-485 Half-Duplex Evaluation Module | RS485-HF-DPLX-EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 