SN65HVD1785

ACTIVE

70-V Fault-Protected RS-485 with -20 to +25 common mode

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.115 Fault protection (V) -70 to 70 Common-mode range (V) -20 to 25 Number of nodes 256 Features Fault protection Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -40 to 105
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.115 Fault protection (V) -70 to 70 Common-mode range (V) -20 to 25 Number of nodes 256 Features Fault protection Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -40 to 105
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Bus-Pin Fault Protection to:
    • > ±70 V (’HVD1785, 86, 91, 92)
    • > ±30 V (’HVD1787, 93)
  • Common-Mode Voltage Range (–20 V to 25 V) More Than Doubles TIA/EIA 485 Requirement
  • Bus I/O Protection
    • ±16 kV JEDEC HBM Protection
  • Reduced Unit Load for Up to 256 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Typical
    • ICC 5 mA Quiescent During Operation
  • Power-Up, Power-Down Glitch-Free Operation
  • Bus-Pin Fault Protection to:
    • > ±70 V (’HVD1785, 86, 91, 92)
    • > ±30 V (’HVD1787, 93)
  • Common-Mode Voltage Range (–20 V to 25 V) More Than Doubles TIA/EIA 485 Requirement
  • Bus I/O Protection
    • ±16 kV JEDEC HBM Protection
  • Reduced Unit Load for Up to 256 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Typical
    • ICC 5 mA Quiescent During Operation
  • Power-Up, Power-Down Glitch-Free Operation

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to human-body model specifications.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. In the ’HVD1785, ’HVD1786, and ’HVD1787, the driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. In the ’HVD1793, the driver differential outputs and the receiver differential inputs are separate pins, to form a bus port suitable for full-duplex (four-wire bus) communication. These ports feature a wide common-mode voltage range, making the devices suitable for multipoint applications over long cable runs. These devices are characterized from –40°C to 105°C.

For similar features with 3.3-V supply operation, see the SN65HVD1781 (SLLS877).

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to human-body model specifications.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. In the ’HVD1785, ’HVD1786, and ’HVD1787, the driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. In the ’HVD1793, the driver differential outputs and the receiver differential inputs are separate pins, to form a bus port suitable for full-duplex (four-wire bus) communication. These ports feature a wide common-mode voltage range, making the devices suitable for multipoint applications over long cable runs. These devices are characterized from –40°C to 105°C.

For similar features with 3.3-V supply operation, see the SN65HVD1781 (SLLS877).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD2410 ACTIVE ±70-V fault-protected 3.3-V to 5-V RS-485 transceiver with IEC ESD Pin-to-pin device that offers integrated ±70-V fault-protection, IEC ESD protection (12-kV contact discharge), IEC EFT (4-kV noise immunity), and extended commo

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65HVD17xx Fault-Protected RS-485 Transceivers With ExtendedCommon-Mode Range datasheet (Rev. J) PDF | HTML 03 Mar 2023
EVM User's guide RS-485 Half-Duplex EVM User's Guide (Rev. C) PDF | HTML 01 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

SN65HVD1785 IBIS Model

SLLC355.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos