Related End Equipment
- Battery Management: High Cell Count for HEV
- Isolated Thermocouple
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: High-Voltage
- Motor Control: Low-Voltage
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- Power Line Communication Modem
- Power Quality Meter
- Power Substation Control
- Power: Telecom DC/DC Module: Analog
- Power: Telecom DC/DC Module: Digital
- Power: Telecom/Server AC/DC Supply: Dual Controller: Analog
- Power: Telecom/Server AC/DC Supply: Dual Controller: Digital
- Power: Telecom/Server AC/DC Supply: Single Controller: Analog
- Power: Telecom/Server AC/DC Supply: Single Controller: Digital
- Single Board Computer for HMI
- Solar Power Inverters
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN65HVD252D | ACTIVE | -40 to 85 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | SN65HVD252DR | ACTIVE | -40 to 85 | 0.80 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE - ISOLATOR | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ISO7231C | Triple Channel, 2/1, 25Mbps, Digital Isolator | INTERFACE - ISOLATOR | Isolator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 433 | 16 Jun 2010 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



