SN65HVD96
(ACTIVE) SymPol Transceiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
SymPol Transceiver  - SN65HVD96

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
SN65HVD96D ACTIVE -40 to 85 1.45 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
SN65HVD96DR ACTIVE -40 to 85 1.20 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
SN65HVD3082E   Low-Power RS-485 Transceiver   INTERFACE - RS-485   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
ISO7240C   Quad Channel, 4/0, 25Mbps, Digital Isolator   INTERFACE - ISOLATOR   Isolator    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 647 26 Oct 2011

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 94 26 Oct 2010 419

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 540 04 Aug 2010 661

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
SN65HVD96 Evaluation Module SN65HVD96EVM Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here