SN65LVCP404
(ACTIVE) 4 x 4 LVDS Crosspoint Switch

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
4 x 4 LVDS Crosspoint Switch - SN65LVCP404

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
SN65LVCP404RGZR ACTIVE -40 to 85 9.00 | 1ku VQFN (RGZ) | 48 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor SN65LVCP404RGZRG4 ACTIVE -40 to 85 9.00 | 1ku VQFN (RGZ) | 48 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN65LVCP404RGZT ACTIVE -40 to 85 10.50 | 1ku VQFN (RGZ) | 48 View 250 | SMALL T&R 500 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN65LVCP404RGZTG4 ACTIVE -40 to 85 10.50 | 1ku VQFN (RGZ) | 48 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1469 27 Jan 2009

Design Kits & Evaluation Modules (1)

Name Part# Type
SN65LVCP404 Evaluation Module SN65LVCP404EVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here