TI IPCamera Modules using the SN65LVDS324 Available Through Leopard Imaging Inc
The Aptina AR0331Camera Module with TI's SN65LVDS324 and
IPCamera DM385 with 1.8V I/O interface. Streams 1080p@60fps H.264 video. |
The Panasonic MN34041Camera Module with TI's SN65LVDS324
and TI IPCamera on Leopardboard 36x. It can stream 1080p@30fps H.264 video and supports Wide Dynamic Range. |
The Sony IMX104Camera Module with TI's SN65LVDS324 and
TI IPCamera. It can stream 1080p@60fps H.264 video and supports 1.8V I/O interface. |
The Sony IMX136Camera Module with TI's SN65LVDS324 and
TI IPCamera. It can stream 1080p@60fps H.264 video and supports 1.8V I/O interface. |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN65LVDS324ZQLR | ACTIVE | -40 to 85 | 2.65 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 59 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | ARM9 - DaVinci DM3x SOC | Sensor interface and high-performance application processor together offer total solution for IP video surveillance cameras, the interface directly converts video information from industry leading proprietary sensor formats to a standard parallel interface compatible with popular digital signal processors |
| TMS320DM368 | Digital Media System-on-Chip (DMSoC) | ARM9+Video Core - DM3x Video SOC | Sensor interface and high-performance application processor together offer total solution for IP video surveillance cameras, the interface directly converts video information from industry leading proprietary sensor formats to a standard parallel interface compatible with popular digital signal processors |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1070 | 01 Nov 2012 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,114 | ||
| 3734 | 17 May 2013 | 6,066 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN65LVDS324 IBIS Model | IBIS Model | ZIP | 70 KB | 02 Nov 2012 | 642 views |
Software (1)
|
SN65LVDS324 I2C Calculator (requires Java) (EXE 253 KB ) 641 views, 08 Jan 2013 |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| IP Net Camera Power Module Reference Solution | SAT0027 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Webinar: Write your own Bluetooth Smart sensor app in an hour
Bluetooth Smart can power "appcessories" to the Internet of Things. Learn how to create Bluetooth Smart apps in under an hour. |
Webcasts | Fri, 01 Nov 2013 - Wed, 05 Jul 2023 |
|
What is Thunderbolt? and How Power Delivery and Control System is Defined
This presentation provides an overview of Thunderbolt. |
On-Line Training | On Demand |
|
Factory Automation Overview
In this webinar we present an overview of solutions addressing the industrial market including the PHYTER line. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart
