SN65MLVD048

ACTIVE

4-channel M-LVDS receiver

Product details

Function Receiver Protocols M-LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 250 Input signal M-LVDS Output signal LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols M-LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 250 Input signal M-LVDS Output signal LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Low-voltage differential 30Ω to 55Ω line receivers for signaling rates(1) up to 250Mbps; Clock Frequencies up to 125MHz
  • Type-1 receiver incorporates 25mV of input threshold hysteresis
  • Type-2 receiver provides 100mV offset threshold to detect open-circuit and idle-bus conditions
  • Wide receiver input common-mode voltage range, –1V to 3.4V, allows 2V of ground noise
  • Meets or exceeds the M-LVDS standard TIA/EIA-899 for multipoint topology
  • High input impedance when Vcc ≤ 1.5V
  • Enhanced ESD Protection: 7kV HBM on all pins
  • 48-Pin 7 X 7 QFN (RGZ)

(1)The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

  • Low-voltage differential 30Ω to 55Ω line receivers for signaling rates(1) up to 250Mbps; Clock Frequencies up to 125MHz
  • Type-1 receiver incorporates 25mV of input threshold hysteresis
  • Type-2 receiver provides 100mV offset threshold to detect open-circuit and idle-bus conditions
  • Wide receiver input common-mode voltage range, –1V to 3.4V, allows 2V of ground noise
  • Meets or exceeds the M-LVDS standard TIA/EIA-899 for multipoint topology
  • High input impedance when Vcc ≤ 1.5V
  • Enhanced ESD Protection: 7kV HBM on all pins
  • 48-Pin 7 X 7 QFN (RGZ)

(1)The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

The SN65MLVD048 is a quad-channel M-LVDS receiver. This device is designed in full compliance with the TIA/EIA-899 (M-LVDS) standard, which is optimized to operate at signaling rates up to 250Mbps. Each receiver channel is controlled by a receive enable ( RE). When RE = low, the corresponding channel is enabled; when RE = high, the corresponding channel is disabled.

The M-LVDS standard defines two types of receivers, designated as Type-1 and Type-2. Type-1 receivers have thresholds centered about zero with 25mV of hysteresis to prevent output oscillations with loss of input; Type-2 receivers implement a failsafe by using an offset threshold. Receiver outputs are slew rate controlled to reduce EMI and crosstalk effects associated with large current surges.

The devices are characterized for operation from –40°C to 85°C.

The SN65MLVD048 is a quad-channel M-LVDS receiver. This device is designed in full compliance with the TIA/EIA-899 (M-LVDS) standard, which is optimized to operate at signaling rates up to 250Mbps. Each receiver channel is controlled by a receive enable ( RE). When RE = low, the corresponding channel is enabled; when RE = high, the corresponding channel is disabled.

The M-LVDS standard defines two types of receivers, designated as Type-1 and Type-2. Type-1 receivers have thresholds centered about zero with 25mV of hysteresis to prevent output oscillations with loss of input; Type-2 receivers implement a failsafe by using an offset threshold. Receiver outputs are slew rate controlled to reduce EMI and crosstalk effects associated with large current surges.

The devices are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65MLVD2 ACTIVE Single channel M-LVDS type-1 receiver Single-channel M-LVDS receiver type 1
SN65MLVD3 ACTIVE 1-channel M-LVDS Type-2 receiver Single-channel M-LVDS receiver type 2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN65MLVD048 Quad Channel M-LVDS Receivers datasheet (Rev. A) PDF | HTML 05 Mar 2024
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML 22 Jun 2023
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC (Rev. A) 20 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65MLVD048 IBIS Model

SLLM148.ZIP (65 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos