Half-duplex M-LVDS transceiver

SN65MLVD204 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
SN65MLVD204A ACTIVE Half-duplex M-LVDS transceiver This is a newer generation of this product

Product details

Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 100 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 100 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low-Voltage Differential 30- up to 100 Mbps
  • Power Dissipation at 100 Mbps
    • Driver: 50 mW Typical
    • Receiver: 30 mW Typical
  • Meets or Exceeds Current Revision of M-LVDS Standard TIA/EIA–899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1-V to 3.4-V Common-Mode Voltage Range Allows Data Transfer With up to 2 V of Ground Noise
  • Type-1 Receivers Incorporate 25 mV of Hysteresis
  • Type-2 Receivers Provide an Offset (100 mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions
  • Operates From a Single 3.3-V Supply
  • Propagation Delay Times Typically 2.3 ns for Drivers and 5 ns for Receivers
  • Power-Up/Down Glitch-Free Driver
  • Driver Handles Operation Into a Continuous Short Circuit Without Damage
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5V
  • 200-Mbps Devices Available (SN65MLVD201, 203, 206, and 207)

The signaling rate of a line is the number of voltage transitions that are made per second expressed in bps (bits per second) units.

  • Low-Voltage Differential 30- up to 100 Mbps
  • Power Dissipation at 100 Mbps
    • Driver: 50 mW Typical
    • Receiver: 30 mW Typical
  • Meets or Exceeds Current Revision of M-LVDS Standard TIA/EIA–899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1-V to 3.4-V Common-Mode Voltage Range Allows Data Transfer With up to 2 V of Ground Noise
  • Type-1 Receivers Incorporate 25 mV of Hysteresis
  • Type-2 Receivers Provide an Offset (100 mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions
  • Operates From a Single 3.3-V Supply
  • Propagation Delay Times Typically 2.3 ns for Drivers and 5 ns for Receivers
  • Power-Up/Down Glitch-Free Driver
  • Driver Handles Operation Into a Continuous Short Circuit Without Damage
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5V
  • 200-Mbps Devices Available (SN65MLVD201, 203, 206, and 207)

The signaling rate of a line is the number of voltage transitions that are made per second expressed in bps (bits per second) units.

This series of SN65MLVD20x devices are low-voltage differential line drivers and receivers complying with the proposed multipoint low-voltage differential signaling (M-LVDS) standard (TIA/EIA–899). These circuits are similar to their TIA/EIA-644 standard compliant LVDS counterparts, with added features to address multipoint applications. Driver output current has been increased to support doubly-terminated, 50- load multipoint applications. Driver output slew rates are optimized for signaling rates up to 100 Mbps.

Types 1 and 2 receivers are available. Both types of receivers operate over a common-mode voltage range of –1 V to 3.4 V to provide increased noise immunity in harsh electrical environments. Type-1 receivers have their differential input voltage thresholds near zero volts (±50 mV), and include 25 mV of hysteresis to prevent output oscillations in the presence of noise. Type-2 receivers include an offset threshold to detect open-circuit, idle-bus, and other fault conditions, and provide a known output state under these conditions.

The intended application of these devices is in half-duplex or multipoint baseband data transmission over controlled impedance media of approximately 100- characteristic impedance. The transmission media may be printed circuit board traces, backplanes, or cables. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application-specific characteristics).

These devices are characterized for operation from –40°C to 85°C.

This series of SN65MLVD20x devices are low-voltage differential line drivers and receivers complying with the proposed multipoint low-voltage differential signaling (M-LVDS) standard (TIA/EIA–899). These circuits are similar to their TIA/EIA-644 standard compliant LVDS counterparts, with added features to address multipoint applications. Driver output current has been increased to support doubly-terminated, 50- load multipoint applications. Driver output slew rates are optimized for signaling rates up to 100 Mbps.

Types 1 and 2 receivers are available. Both types of receivers operate over a common-mode voltage range of –1 V to 3.4 V to provide increased noise immunity in harsh electrical environments. Type-1 receivers have their differential input voltage thresholds near zero volts (±50 mV), and include 25 mV of hysteresis to prevent output oscillations in the presence of noise. Type-2 receivers include an offset threshold to detect open-circuit, idle-bus, and other fault conditions, and provide a known output state under these conditions.

The intended application of these devices is in half-duplex or multipoint baseband data transmission over controlled impedance media of approximately 100- characteristic impedance. The transmission media may be printed circuit board traces, backplanes, or cables. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application-specific characteristics).

These devices are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet SN65MLVD200/2/4/5: Multipoint-LVDS Line Drivers and Receivers datasheet (Rev. E) 25 Apr 2003
Application note Introduction to M-LVDS (TIA/EIA-899) (Rev. A) 03 Jan 2013
User guide Multipoint-Low Voltage Differential Signaling (M-LVDS) EVM (Rev. B) 05 Apr 2004
Application note M-LVDS Signaling Rate Versus Distance 09 Apr 2003
Application note Interoperability of M-LVDS and BusLVDS 06 Feb 2003
User guide 200 Mbps Multipoint-Low Voltage Differential Signaling (M-LVDS) EVM (Rev. A) 20 Dec 2002
Application note Wired-Logic Signaling with M-LVDS 31 Oct 2002
User guide Multipoint-Low Voltage Differential Signaling (M-LVDS) Evaluation Module 04 Mar 2002
Application note TIA/EIA-485 and M-LVDS, Power and Speed Comparison 20 Feb 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65MLVD204 IBIS Model (Rev. A)

SLLC088A.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos