SN74ABTH16244
(ACTIVE) 16-Bit Buffers/Drivers With 3-State Outputs

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office Contact Distributor 74ABTH16244DGGRE4 ACTIVE -40 to 85 0.75 | 1ku TSSOP (DGG) | 48 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office Contact Distributor 74ABTH16244DGGRG4 ACTIVE -40 to 85 0.75 | 1ku TSSOP (DGG) | 48 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor 74ABTH16244DLRG4 ACTIVE -40 to 85 0.80 | 1ku SSOP (DL) | 48 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN74ABTH16244DGGR ACTIVE -40 to 85 0.75 | 1ku TSSOP (DGG) | 48 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74ABTH16244DL ACTIVE -40 to 85 0.95 | 1ku SSOP (DL) | 48 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
SN74ABTH16244DLG4 ACTIVE -40 to 85 0.95 | 1ku SSOP (DL) | 48 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74ABTH16244DLR ACTIVE -40 to 85 0.80 | 1ku SSOP (DL) | 48 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 360 03 Mar 2000

Application Notes (15)

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 9,720
PDF 464 09 Jan 2001 1,365
PDF 5439 16 Jan 2007 5,277

More Literature (1)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 2,858

Click Here