Enhanced Product Hex Inverters - SN74AHC04-EP

SN74AHC04-EP (ACTIVE)

Enhanced Product Hex Inverters

 

Description

The SN74AHC04 contains six independent inverters. This device performs the Boolean function Y = A\.

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • EPIC (Enhanced-Performance Implanted CMOS) Process
  • Operating Range 2-V to 5.5-V VCC
  • ESD Protection Exceeds 1500 V Per MIL-STD-833, Method 3015; Exceeds 150 V Using Machine Model (C = 200 pF, R = 0)

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

EPIC is a trademark of Texas Instruments.

View more

Parametrics Compare all products in Buffer Drivers

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
Input Type
Output Type
Schmitt Trigger
Rating
Operating Temperature Range (C)
Package Group
SN74AHC04-EP SN54AHC04
AHC    AHC   
2    2   
5.5    5.5   
6    6   
3.3
5   
3.3
5   
CMOS    CMOS   
CMOS    CMOS   
No    No   
HiRel Enhanced Product    Military   
-55 to 125    -55 to 125   
SOIC
TSSOP   
CDIP
CFP
LCCC   

Other qualified versions of SN74AHC04-EP

Version Part Number Definition
Military SN54AHC04 QML certified for Military and Defense Applications
Catalog SN74AHC04 TI's standard catalog product
Automotive SN74AHC04-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects