Single Schmitt-Trigger Inverter - SN74AUC1G14

SN74AUC1G14 (ACTIVE)

Single Schmitt-Trigger Inverter

 

Description

This single Schmitt-trigger inverter is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC1G14 contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

For more information about AUC Little Logic devices, see Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, SCEA027.

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2.5 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Little Logic

 
Technology Family
Sub-Family
Gate Type
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Output Drive (IOL/IOH) (Max) (mA)
Logic
3-State Output
Schmitt Trigger
Rating
Operating Temperature Range (C)
Pin/Package
Features
SN74AUC1G14 SN74AUP1G14 SN74LVC1G14 SN74LVC1G240 SN74LVC2G14
AUC    AUP    LVC    LVC    LVC   
Inverting Buffer/Driver    Inverting Buffer/Driver    Inverting Buffer/Driver    Inverting Buffer/Driver    Inverting Buffer/Driver   
SCHMITT TRIGGER INVERTER    SCHMITT TRIGGER INVERTER    SCHMITT TRIGGER INVERTER    BUFFER    SCHMITT TRIGGER INVERTER   
0.8    0.8    1.65    1.65    1.65   
2.7    3.6    5.5    5.5    5.5   
1    1    1    1    2   
0.8
1.2
1.5
1.8
2.5   
0.8
1.2
1.5
1.8
2.5
3.3   
1.8
2.5
3.3
5   
1.8
2.5
3.3
5   
1.8
2.5
3.3
5   
250    100    150    150    150   
0.01    0.0009    0.01    0.01    0.01   
5.8
4
2.3
1.9
1.6   
25.7
17.1
12.3
10.3
7.4
6.2   
11
6.5
5.5
5   
6.9
4.6
3.7
3.4   
9.5
5.7
5.4
4.3   
9/-9    4/-4    32/-32    32/-32    32/-32   
Inverting    Inverting    Inverting    Inverting    Inverting   
No    No    No    Yes    No   
Yes    Yes    Yes    No    Yes   
Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 125
-40 to 85   
-40 to 125
-40 to 85   
-40 to 125   
5DSBGA
5SC70
5SOT-23   
4DSBGA
5SC70
5SOT-23
5SOT-5X3
6SON   
4DSBGA
5DSBGA
5SC70
5SOT-23
5SOT-5X3
6SON   
5DSBGA
5SC70
5SOT-23
6SON   
6DSBGA
6SC70
6SOT-23   
IOFF
low power consumption
low tpd   
IOFF
low power consumption
low tpd
Schmitt-trigger   
Ioff
down translation to Vcc
low power
Schmitt-trigger   
Ioff
down translation to Vcc
low power
3-state   
Ioff
down translation to Vcc
low power
Schmitt-trigger   

Other qualified versions of SN74AUC1G14

Version Part Number Definition
Enhanced Product SN74AUC1G14-EP Supports Defense, Aerospace and Medical Applications