SN74AUP1T34-Q1 (ACTIVE)

1-Bit Unidirectional Voltage-Level Translator, SN74AUP1T34-Q1

1-Bit Unidirectional Voltage-Level Translator, SN74AUP1T34-Q1 - SN74AUP1T34-Q1
 

Recommended alternative parts

  • SN74LVC1T45-Q1  -  Similar 1-bit, different voltage range, with direction control

Description

The SN74AUP1T34-Q1 device is a 1-bit noninverting translator that uses two separate configurable power-supply rails. It is a unidirectional translator from A to B. The A port is designed to track VCCA. VCCA accepts supply voltages from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts supply voltages from 0.9 V to 3.6 V. This allows for low-voltage translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes. The SN74AUP1T34-Q1 is also fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if VCCA input is at GND, the B port is in the high-impedance state. If VCCB input is at GND, any input to the A side does not cause the leakage current even floating.

Features

  • Qualified for Automotive Applications
    • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Balanced Propagation Delays: tPLH = tPHL
    (1.8-V to 3.3-V Translation Typical)
  • Low Static-Power Consumption: Maximum of 5-µA
    ICC
  • ±6-mA Output Drive at 3 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • VCC Isolation Feature – If VCCA Input Is at GND,
    B Port Is in the High-Impedance state
  • Input Hysteresis Allows Slow Input Transition and
    Better Switching Noise Immunity at Input
  • ESD Protection Exceeds JESD 22
  • 5000-V Human-Body Model (AEC-Q100-002-E)
  • Latch-Up Performance Meets
    100 mA Per Q100-004-D

View more

Parametrics Compare all products in Unidirectional Voltage Translation

 
Technology Family
Bits (#)
VCC (Min) (V)
VCC (Max) (V)
Voltage (Nom) (V)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
IOL (Max) (mA)
IOH (mA)
Schmitt Trigger
tpd @ Nom Voltage (Max) (ns)
Rating
Operating Temperature Range (C)
Pin/Package
SN74AUP1T34-Q1 SN74AUP1T157 SN74AUP1T158 SN74AUP1T17 SN74AUP1T34
AUP1T    AUP1T    AUP1T    AUP1T    AUP1T   
1    1    1    1    1   
0.8    0.8    0.8    0.8    0.8   
3.6    3.6    3.6    3.6    3.6   
1.8
2.5
3.3   
1.8
2.5
3.3   
1.8
2.5
3.3   
1.8
2.5
3.3   
1.8
2.5
3.3   
190    190    190    190    190   
0.0009    0.0009    0.0009    0.0009    0.0009   
4    4    4    4    4   
-4    -4    -4    -4    -4   
No    Yes    Yes    Yes    No   
6.92
4.95
4.35   
9.8
8.5
7.8   
9.8
8.5
7.8   
9.8
8.5
7.8   
5.48
4.72
4.28   
Automotive           
-40 to 125    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
5SC70    6SC70    6SC70    5SC70    5SC70
6SON   

Other qualified versions of SN74AUP1T34-Q1

Version Part Number Definition
Catalog SN74AUP1T34 TI's standard catalog product

Featured tools and software