Datasheet
- SN74AUP1T98 Single-Supply Voltage-Level Translator With 9 Gate Logic Functions (Rev. H)
(PDF , 1040 KB) 07 May 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN74AUP1T98DBVR | ACTIVE | -40 to 85 | 0.40 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN74AUP1T98DBVRE4 | ACTIVE | -40 to 85 | 0.40 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74AUP1T98DBVRG4 | ACTIVE | -40 to 85 | 0.40 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74AUP1T98DBVT | ACTIVE | -40 to 85 | 0.48 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | SN74AUP1T98DBVTE4 | ACTIVE | -40 to 85 | 0.48 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74AUP1T98DBVTG4 | ACTIVE | -40 to 85 | 0.48 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74AUP1T98DCKR | ACTIVE | -40 to 85 | 0.40 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN74AUP1T98DCKRE4 | ACTIVE | -40 to 85 | 0.40 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74AUP1T98DCKRG4 | ACTIVE | -40 to 85 | 0.40 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74AUP1T98DCKT | ACTIVE | -40 to 85 | 0.48 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | SN74AUP1T98DCKTE4 | ACTIVE | -40 to 85 | 0.48 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74AUP1T98DCKTG4 | ACTIVE | -40 to 85 | 0.48 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74AUP1T98DRYR | ACTIVE | -40 to 85 | 0.40 | 1ku | SON (DRY) | 6 | 5000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74AUP1T98DSFR | ACTIVE | -40 to 85 | 0.40 | 1ku | SON (DSF) | 6 | 5000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74AUP1T98YFPR | ACTIVE | -40 to 85 | 0.40 | 1ku | DSBGA (YFP) | 6 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN74AUP1T98YZPR | ACTIVE | -40 to 85 | 0.40 | 1ku | DSBGA (YZP) | 6 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1040 | 07 May 2010 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 89 | 21 Sep 2011 | 1,387 | |||
| 959 | 27 Apr 2010 | 1,932 | |||
| 1310 | 24 May 2004 | 13,423 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2549 | 30 Apr 2012 | 9,854 | ||
| 4263 | 23 Jul 2009 | 9,720 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN74AUP1T98 IBIS Model | IBIS Model | (Multiple Files) | 07 Dec 2005 | 44 views | |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Voltage Level Translation
This module will cover TI's Voltage Level Translation portfolio, as well as, all device functionality and featured products. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



