SN74AVC4T774
(ACTIVE) 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Approx. Price (US$) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact Distributor 74AVC4T774RGYRG4 ACTIVE -40 to 85 0.50 | 1ku 0.55 | 1ku VQFN (RGY) | 16 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor 74AVC4T774RSVRG4 ACTIVE -40 to 85 0.50 | 1ku 0.55 | 1ku UQFN (RSV) | 16 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74AVC4T774PW ACTIVE -40 to 85 0.50 | 1ku 0.60 | 1ku TSSOP (PW) | 16 View 90 >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74AVC4T774PWG4 ACTIVE -40 to 85 0.50 | 1ku 0.60 | 1ku TSSOP (PW) | 16 View 90 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
SN74AVC4T774PWR ACTIVE -40 to 85 0.50 | 1ku 0.50 | 1ku TSSOP (PW) | 16 View 2000 >5K 1k quantity lead time: In stock
Contact Distributor SN74AVC4T774PWRG4 ACTIVE -40 to 85 0.50 | 1ku 0.50 | 1ku TSSOP (PW) | 16 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
SN74AVC4T774RGYR ACTIVE -40 to 85 0.50 | 1ku 0.55 | 1ku VQFN (RGY) | 16 View 3000 >5K 1k quantity lead time: In stock
SN74AVC4T774RSVR ACTIVE -40 to 85 0.50 | 1ku 0.55 | 1ku UQFN (RSV) | 16 View 3000 >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1071 27 May 2008

User Guides (1)

Title Type Size (KB) Date Views
PDF 5140 20 Aug 2002 804

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 10,242
PDF 5439 16 Jan 2007 6,386

More Literature (3)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 3,240
PDF 950 09 May 2003 864
PDF 3997 13 Jun 2002 609

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
IBIS Model for SN74AVC4T774 IBIS Model ZIP 63 KB 11 Dec 2009 43 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here