SN74AVCA406L
(ACTIVE) MMC, SD Card, and Memory Stick Voltage-Translation Transceiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
SN74AVCA406LGQSR ACTIVE -40 to 85 0.70 | 1ku BGA MICROSTAR JUNIOR (GQS) | 24 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74AVCA406LGXYR ACTIVE -40 to 85 0.70 | 1ku BGA MICROSTAR JUNIOR (GXY) | 20   2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
SN74AVCA406LZQSR ACTIVE -40 to 85 0.70 | 1ku BGA MICROSTAR JUNIOR (ZQS) | 24   2500 | LARGE T&R >5K 1k quantity lead time: In stock
SN74AVCA406LZXYR ACTIVE -40 to 85 0.70 | 1ku BGA MICROSTAR JUNIOR (ZXY) | 20   2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 557 30 May 2006

User Guides (1)

Title Type Size (KB) Date Views
PDF 5140 20 Aug 2002 683

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 9,720
PDF 5439 16 Jan 2007 5,277

More Literature (3)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 2,858
PDF 950 09 May 2003 771
PDF 3997 13 Jun 2002 595

Tools & Software

Models (2)

Title Category Type Size (KB) Date Views
SN74AVCA406L H-Spice Model HSpice Model ZIP 114 KB 31 Aug 2005 94 views
SN74AVCA406L IBIS Model IBIS Model (Multiple Files) 22 Jun 2007 74 views

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Voltage Level Translation
This module will cover TI's Voltage Level Translation portfolio, as well as, all device functionality and featured products.
On-Line Training   On Demand  
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here