SN74CB3T3384 (ACTIVE)

10-Bit FET Bus Switch 2.5-V/3.3-V Low-Voltage Bus Switch with 5-V-Tolerant Level Shifter

10-Bit FET Bus Switch 2.5-V/3.3-V Low-Voltage Bus Switch with 5-V-Tolerant Level Shifter - SN74CB3T3384
Datasheet
 

Description

The SN74CB3T3384 is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T3384 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 1).

The SN74CB3T3384 is organized as two 5-bit bus switches with separate ouput-enable (1OE\, 2OE\) inputs. It can be used as two 5-bit bus switches or as one 10-bit bus switch. When OE\ is low, the associated 5-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 5-bit bus switch is OFF, and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Output Voltage Translation Tracks VCC
  • Supports Mixed-Mode Signal Operation On All Data I/O Ports
    • 5-V Input Down To 3.3-V Output Level Shift With 3.3-V VCC
    • 5-V/3.3-V Input Down To 2.5-V Output Level Shift With 2.5-V VCC
  • 5-V-Tolerant I/Os With Device Powered-Up or Powered-Down
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 5 Typical)
  • Low Input/Output Capacitance Minimizes Loading (Cio(OFF) - 5 pF Typical)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 40µA Max)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Digital Applications: Level Translation, Memory Interleaving, Bus Isolation
  • Ideal for Low-Power Portable Equipment

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74CB3T3384 SN54CBTD3384 SN74CBTD3384 SN74CBTD3384C
1:1 SPST    SPST    1:1 SPST    1:1 SPST   
10    10    10    10   
Single      Single    Single   
N/A      N/A    N/A   
N/A      N/A    N/A   
2.3      4.5    4.5   
3.6      5.5    5.5   
5    5    5    3   
100    20    20    20   
Catalog    Military    Catalog    Catalog   
-40 to 85    -55 to 125    -40 to 85    -40 to 85   
24SOIC: 160 mm2: 10.3 x 15.5(SOIC)
24SSOP: 52 mm2: 6 x 8.65(SSOP)
24TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)   
28LCCC: 131 mm2: 11.43 x 11.43(LCCC)    24SOIC: 160 mm2: 10.3 x 15.5(SOIC)
24SSOP: 52 mm2: 6 x 8.65(SSOP)
24SSOP: 64 mm2: 7.8 x 8.2(SSOP)
24TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)
24TVSOP: 32 mm2: 6.4 x 5(TVSOP)   
24SOIC: 160 mm2: 10.3 x 15.5(SOIC)
24SSOP: 52 mm2: 6 x 8.65(SSOP)
24SSOP: 64 mm2: 7.8 x 8.2(SSOP)
24TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)
24TVSOP: 32 mm2: 6.4 x 5(TVSOP)   
SOIC
SSOP
TSSOP   
LCCC    SOIC
SSOP
SSOP
TSSOP
TVSOP   
SOIC
SSOP
SSOP
TSSOP
TVSOP   
3.6      5.5    5.5   
8    7    50    20   
128    128    128    128   
3      1500    1500   
Powered off protection
Signal path Translation   
  Voltage Level Shifting    Powered off protection
-2V undershoot protection
Voltage Level Shifting   
10      1    10   
    1     
4        12.5   
5      3.5    5   
1        1   
2        2   
0.8      0.8    0.8   
1.7      2    2   

Featured tools and software