SN74CBT3251 (ACTIVE)

1-Of-8 FET Multiplexer/Demultiplexer

 

Description

The SN74CBT3251 is a 1-of-8 high-speed TTL-compatible FET multiplexer and demultiplexer. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

When output enable (OE) is low, the SN74CBT3251 is enabled, and S0, S1, and S2 select one of the B outputs for the A-input data.

Features

  • 5-Ω Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Operating Temperature Range: –40°C to 85°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74CBT3251 SN74CB3Q3251 SN74CBTLV3251
8:1    8:1    8:1   
1    1    1   
Single    Single    Single   
N/A    N/A    N/A   
N/A    N/A    N/A   
4    2.3    2.3   
5.5    3.6    3.6   
5    3.5    5   
200    500    200   
Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 85   
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16SSOP: 19 mm2: 3.9 x 4.9(SSOP)
16SSOP: 48 mm2: 7.8 x 6.2(SSOP)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16VQFN: 14 mm2: 3.5 x 4(VQFN)   
16SSOP: 19 mm2: 3.9 x 4.9(SSOP)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16TVSOP: 23 mm2: 6.4 x 3.6(TVSOP)
16VQFN: 14 mm2: 3.5 x 4(VQFN)   
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16SSOP: 19 mm2: 3.9 x 4.9(SSOP)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16TVSOP: 23 mm2: 6.4 x 3.6(TVSOP)
16VQFN: 14 mm2: 3.5 x 4(VQFN)   
SOIC
SSOP
SSOP
TSSOP
VQFN   
SSOP
TSSOP
TVSOP
VQFN   
SOIC
SSOP
TSSOP
TVSOP
VQFN   
5.5    3.6    3.6   
15    11    40   
128    64    128   
  600     
3    2000    10   
  Powered off protection    Powered off protection   
1    1    1   
1      1   
  15     
4    3.5    6   
1    1     
1.5    2     
0.8    0.8    0.8   
2    1.7    2   

Featured tools and software