Low-Voltage Dual 1-of-4 FET Multiplexer/Demultiplexer - SN74CBTLV3253

SN74CBTLV3253 (ACTIVE)

Low-Voltage Dual 1-of-4 FET Multiplexer/Demultiplexer

 

Description

The SN74CBTLV3253 device is a dual 1-of-4 high-speed FET multiplexer and demultiplexer. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The select (S0, S1) inputs control the data flow. The FET multiplexers/demultiplexers are disabled when the associated output-enable (OE) input is high.

The SN74CBTLV3253 device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

Features

  • Functionally Equivalent to QS3253
  • 5-Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Vdd (Min) (V)
Vdd (Max) (V)
Supply Range (Max)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Vss (Max) (V)
Vss (Min) (V)
Ron (Max) (Ohms)
Input/Ouput Voltage (Min) (V)
Input/Ouput Voltage (Max) (V)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Additional Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74CBTLV3253 SN74CB3Q3253
4:1    4:1   
2    2   
2.3    2.3   
3.6    3.6   
3.6    3.6   
5    3.5   
200    500   
Catalog    Catalog   
-40 to 85    -40 to 85   
SOIC
SSOP
TSSOP
TVSOP
VQFN   
SSOP
TSSOP
TVSOP
VQFN   
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16SSOP: 19 mm2: 3.9 x 4.9(SSOP)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16TVSOP: 23 mm2: 6.4 x 3.6(TVSOP)
16VQFN: 14 mm2: 3.5 x 4(VQFN)   
16SSOP: 19 mm2: 3.9 x 4.9(SSOP)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16TVSOP: 23 mm2: 6.4 x 3.6(TVSOP)
16VQFN: 14 mm2: 3.5 x 4(VQFN)   
N/A    N/A   
N/A    N/A   
40    11   
0    0   
3.6    5.5   
128    64   
  700   
10    1500   
Powered off protection    Powered off protection   
1    1   
1     
  13   
5.5    3.5   
1    1   
2    2   
0.8    0.8   
2    1.7