SN74CBTLV3257
(ACTIVE) Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer - SN74CBTLV3257

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office Contact Distributor 74CBTLV3257DBQRE4 ACTIVE -40 to 85 0.58 | 1ku SSOP (DBQ) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office Contact Distributor 74CBTLV3257DBQRG4 ACTIVE -40 to 85 0.58 | 1ku SSOP (DBQ) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office Contact Distributor 74CBTLV3257DGVRE4 ACTIVE -40 to 85 0.53 | 1ku TVSOP (DGV) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office Contact Distributor 74CBTLV3257DGVRG4 ACTIVE -40 to 85 0.53 | 1ku TVSOP (DGV) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
74CBTLV3257PWRE4 ACTIVE -40 to 85 Contact Distributor TSSOP (PW) | 16 View   1K - 5K 1k quantity lead time: In stock
Not Available
74CBTLV3257PWRG4 ACTIVE -40 to 85 0.55 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
74CBTLV3257RGYRG4 ACTIVE -40 to 85 0.58 | 1ku VQFN (RGY) | 16 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
SN74CBTLV3257D ACTIVE -40 to 85 0.63 | 1ku SOIC (D) | 16 View 40 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74CBTLV3257DBQR ACTIVE -40 to 85 0.58 | 1ku SSOP (DBQ) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74CBTLV3257DE4 ACTIVE -40 to 85 0.63 | 1ku SOIC (D) | 16 View 40 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74CBTLV3257DG4 ACTIVE -40 to 85 0.63 | 1ku SOIC (D) | 16 View 40 | TUBE 840 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN74CBTLV3257DGVR ACTIVE -40 to 85 0.53 | 1ku TVSOP (DGV) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74CBTLV3257DR ACTIVE -40 to 85 0.53 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor SN74CBTLV3257DRE4 ACTIVE -40 to 85 0.53 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office Contact Distributor SN74CBTLV3257DRG4 ACTIVE -40 to 85 0.53 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74CBTLV3257PW ACTIVE -40 to 85 0.63 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
SN74CBTLV3257PWE4 ACTIVE -40 to 85 0.63 | 1ku TSSOP (PW) | 16 View 90 | TUBE 378 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74CBTLV3257PWG4 ACTIVE -40 to 85 0.63 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74CBTLV3257PWR ACTIVE -40 to 85 0.53 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74CBTLV3257RGYR ACTIVE -40 to 85 0.58 | 1ku VQFN (RGY) | 16 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
SN74CBTLV3257RSVR ACTIVE -40 to 85 0.58 | 1ku UQFN (RSV) | 16 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1225 29 Dec 2012

User Guides (2)

Title Type Size (KB) Date Views
PDF 18396 14 Nov 2003 4,641
PDF 5433 01 Dec 1998 401

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 2940 30 Apr 2012 5,918
PDF 4263 23 Jul 2009 9,355
PDF 5439 16 Jan 2007 5,810

More Literature (4)

Title Type Size (KB) Date Views
PDF 719 10 Nov 2004 3,068
PDF 295 04 Nov 2004 1,426
PDF 2938 07 Oct 2003 3,685
PDF 3997 13 Jun 2002 903

Models (2)

Title Category Type Size (KB) Date Views
HSPICE Model for SN74CBTLV3257 HSpice Model ZIP 180 KB 02 Dec 2009 60 views
SN74CBTLV3257 IBIS Model (Rev. A) IBIS Model (Multiple Files) 02 Feb 2007 100 views

Reference Designs (1)

Description Part # Company
Data Concentrator Reference Design TIDEP0006 Texas Instruments



Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here