SN74HC4066 (ACTIVE)

Quadruple Bilateral Analog Switches

 

Description

The SN74HC4066 device is a silicon-gate CMOS quadruple analog switch designed to handle both analog and digital signals. Each switch permits signals with amplitudes of up to 6 V (peak) to be transmitted in either direction.

Each switch section has its own enable input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Typical Switch Enable Time of 18 ns
  • Low Power Consumption, 20-µA Maximum ICC
  • Low Input Current of 1 µA Maximum
  • High Degree of Linearity
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Low On-State Impedance: 50-Ω Typical at
    VCC = 6 V
  • Individual Switch Controls

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74HC4066
1:1 SPST   
4   
Single   
N/A   
N/A   
2   
6   
30   
30   
Catalog   
-40 to 85   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14SSOP: 48 mm2: 7.8 x 6.2(SSOP)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
PDIP
SO
SOIC
SSOP
TSSOP   
6   
150   
25   
2   
40   
5   
5   
3   
9   
1   
1   
Vdd*.2   
Vdd*.7