SN74HCT244-EP Enhanced Product Octal Buffers And Line Drivers With 3-State Outputs | TI.com

SN74HCT244-EP (ACTIVE)

Enhanced Product Octal Buffers And Line Drivers With 3-State Outputs

Enhanced Product Octal Buffers And Line Drivers With 3-State Outputs - SN74HCT244-EP
Datasheet
 

Description

This octal buffer and line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SN74HCT244 device is organized as two 4-bit buffers/drivers, with separate output-enable (OE)\ inputs. When OE\ is low, the device passes noninverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Operating Voltage Range of 4.5 V to 5.5 V
  • High-Current Inverting Outputs Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 160-µA Max ICC
  • Typical tpd = 13 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

View more

Parametrics Compare all products in Buffer Drivers

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
Input Type
Output Type
Schmitt Trigger
Rating
Operating Temperature Range (C)
Package Group
SN74HCT244-EP SN54HCT244
HCT     HCT    
4.5     4.5    
5.5     5.5    
8     8    
5     5    
TTL     TTL    
CMOS     CMOS    
No     No    
HiRel Enhanced Product     Military    
-40 to 125     -55 to 125    
TSSOP     CDIP
LCCC    

Other qualified versions of SN74HCT244-EP

Version Part Number Definition
Military SN54HCT244 QML certified for Military and Defense Applications
Catalog SN74HCT244 TI's standard catalog product
Automotive SN74HCT244-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects