Product details

Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 6 IOH (max) (mA) -6 Input type TTL Output type CMOS Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Technology family HCT Rating Catalog Operating temperature range (°C) -40 to 125
Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 6 IOH (max) (mA) -6 Input type TTL Output type CMOS Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Technology family HCT Rating Catalog Operating temperature range (°C) -40 to 125
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOP (NS) 20 98.28 mm² 12.6 x 7.8 SSOP (DB) 20 56.16 mm² 7.2 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • Operating voltage range of 4.5 V to 5.5 V
  • High-Current 3-state outputs drive bus lines directly or up to 15-LSTTL loads
  • Low power consumption, 80-µA maximum ICC
  • Typical tpd = 14 ns
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA maximum
  • Inputs are TTL-voltage compatible
  • Operating voltage range of 4.5 V to 5.5 V
  • High-Current 3-state outputs drive bus lines directly or up to 15-LSTTL loads
  • Low power consumption, 80-µA maximum ICC
  • Typical tpd = 14 ns
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA maximum
  • Inputs are TTL-voltage compatible

The SNx4HCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the device so that the buses are effectively isolated.

The SNx4HCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the device so that the buses are effectively isolated.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet SNx4HCT245 Octal Bus Transceivers With 3-State Outputs datasheet (Rev. H) PDF | HTML 01 Sep 2022
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HCT245 IBIS Model (Rev. A)

SCLM097A.ZIP (10 KB) - IBIS Model
Package Pins Download
PDIP (N) 20 View options
SOIC (DW) 20 View options
SOP (NS) 20 View options
SSOP (DB) 20 View options
TSSOP (PW) 20 View options
VSSOP (DGS) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos