SN74LS00
(ACTIVE) Quad 2-input positive-NAND gates

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
SN74LS00D ACTIVE 0 to 70 0.40 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available SN74LS00DBLE OBSOLETE 0 to 70 Contact Distributor SSOP (DB) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor SN74LS00DBR ACTIVE 0 to 70 0.37 | 1ku SSOP (DB) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74LS00DBRE4 ACTIVE 0 to 70 0.37 | 1ku SSOP (DB) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74LS00DBRG4 ACTIVE 0 to 70 0.37 | 1ku SSOP (DB) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74LS00DE4 ACTIVE 0 to 70 0.40 | 1ku SOIC (D) | 14 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74LS00DG4 ACTIVE 0 to 70 0.40 | 1ku SOIC (D) | 14 View 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74LS00DR ACTIVE 0 to 70 0.34 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74LS00DRE4 ACTIVE 0 to 70 0.34 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor SN74LS00DRG4 ACTIVE 0 to 70 0.34 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available SN74LS00J OBSOLETE 0 to 70 Contact Distributor CDIP (J) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74LS00N ACTIVE 0 to 70 0.37 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74LS00NE4 ACTIVE 0 to 70 0.37 | 1ku PDIP (N) | 14 View 25 | TUBE 677 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74LS00NSR ACTIVE 0 to 70 0.37 | 1ku SO (NS) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74LS00NSRG4 ACTIVE 0 to 70 0.37 | 1ku SO (NS) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74LS00PSR ACTIVE 0 to 70 0.37 | 1ku SO (PS) | 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74LS00PSRE4 ACTIVE 0 to 70 0.37 | 1ku SO (PS) | 8 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74LS00PSRG4 ACTIVE 0 to 70 0.37 | 1ku SO (PS) | 8 View 2000 | LARGE T&R 459 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1238 14 Oct 2003

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 10,279
PDF 5439 16 Jan 2007 6,397

More Literature (1)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 3,237

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
SN74LS00 IBIS Model (Rev. B) IBIS Model (Multiple Files) 11 Nov 2004 47 views


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here