SN74LS138
(ACTIVE) 3-line to 8-line decoder / demultiplexer

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
3-line to 8-line decoder / demultiplexer - SN74LS138

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
SN74LS138D ACTIVE 0 to 70 0.52 | 1ku SOIC (D) | 16 View 40 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74LS138DE4 ACTIVE 0 to 70 0.52 | 1ku SOIC (D) | 16 View 40 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor SN74LS138DG4 ACTIVE 0 to 70 0.52 | 1ku SOIC (D) | 16 View 40 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74LS138DR ACTIVE 0 to 70 0.43 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74LS138DRE4 ACTIVE 0 to 70 0.43 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor SN74LS138DRG4 ACTIVE 0 to 70 0.43 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74LS138N ACTIVE 0 to 70 0.47 | 1ku PDIP (N) | 16 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
SN74LS138N3 OBSOLETE 0 to 70 Contact Distributor PDIP (N) | 16     137 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74LS138NE4 ACTIVE 0 to 70 0.47 | 1ku PDIP (N) | 16 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
SN74LS138NSR ACTIVE 0 to 70 0.47 | 1ku SO (NS) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74LS138NSRE4 ACTIVE 0 to 70 0.47 | 1ku SO (NS) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74LS138NSRG4 ACTIVE 0 to 70 0.47 | 1ku SO (NS) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1257 01 Mar 1988

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 10,189
PDF 5439 16 Jan 2007 6,518

More Literature (1)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 3,266

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Voltage Level Translation Recorded Content   On Demand  


See More Training & Events
Click Here