Datasheet
- 8-Bit Parallel-Out Serial Shift Registers
(PDF , 827 KB) 01 Mar 1988 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | SN74LS164D | ACTIVE | 0 to 70 | 0.49 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | SN74LS164DE4 | ACTIVE | 0 to 70 | 0.49 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74LS164DG4 | ACTIVE | 0 to 70 | 0.49 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | 50 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74LS164DR | ACTIVE | 0 to 70 | 0.41 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | SN74LS164DRE4 | ACTIVE | 0 to 70 | 0.41 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | 948 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | SN74LS164DRG4 | ACTIVE | 0 to 70 | 0.41 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | SN74LS164J | | 0 to 70 | CDIP (J) | 14 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | SN74LS164N | ACTIVE | 0 to 70 | 0.45 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Not Available | SN74LS164N3 | | 0 to 70 | PDIP (N) | 14 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | SN74LS164NE4 | ACTIVE | 0 to 70 | 0.45 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | 966 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | SN74LS164NSR | ACTIVE | 0 to 70 | 0.45 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74LS164NSRE4 | ACTIVE | 0 to 70 | 0.45 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | SN74LS164NSRG4 | ACTIVE | 0 to 70 | 0.45 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 827 | 01 Mar 1988 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 13,423 | |||
| 857 | 28 May 2003 | 5,468 | |||
| 380 | 29 Aug 2002 | 1,903 | |||
| 186 | 01 Jun 1997 | 1,690 | |||
| 118 | 01 Mar 1997 | 1,181 | |||
| 150 | 01 Oct 1996 | 948 | |||
| 1708 | 01 Oct 1996 | 2,045 |



