Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 65 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 65 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5 WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • V CC operation of 2 V to 5.5 V
  • Maximum t pd of 10.5 ns at 5 V
  • Typical V OLP (output ground bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (output V OH undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
  • Ioff supports live insertion, partial power-down mode, and back-drive protection
  • Support mixed-mode voltage operation on all ports
  • Latch-up performance exceeds 250 mA per JESD 17
  • V CC operation of 2 V to 5.5 V
  • Maximum t pd of 10.5 ns at 5 V
  • Typical V OLP (output ground bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (output V OH undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
  • Ioff supports live insertion, partial power-down mode, and back-drive protection
  • Support mixed-mode voltage operation on all ports
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV164A devices are 8-bit parallel-out serial shift registers designed for 2 V to 5.5 V V CC operation.

The SN74LV164A devices are 8-bit parallel-out serial shift registers designed for 2 V to 5.5 V V CC operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN74LV164A 8-Bit Parallel-Out Serial Shift Registers datasheet (Rev. K) PDF | HTML 24 Mar 2023
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Design guide EMC Compatible Automotive LED Rear Lamp Sequential-Turn Animation Design Guide 02 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74LV164A IBIS Model

SCEM131.ZIP (16 KB) - IBIS Model
Reference designs

TIDA-01552 — 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules

This eight-channel, parallel, 2-A, high-side, digital output reference design for factory automation applications like PLCs shows the diagnostic features and the power density of new Texas Instruments high-side driver components (such as TPS27S100). Each output can individually measure the output (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01007 — EMC Compatible Automotive LED Rear Lamp With Sequential Turn Animation Reference Design

This design is an analog solution for automotive rear lamps with sequential turn animations. This design is compatible with the TL81000 RI and the BCI test in a third-party EMC lab. This design also illustrates full automotive diagnostic with low quiescent current during fault mode.
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-CC2650RC — Voice Remote Control Reference Design

The SimpleLink™ multi-standard CC2650 remote control reference design is an all-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls. The reference design demonstrates the recommended layout for decoupling and RF (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOIC (D) 14 View options
SOP (NS) 14 View options
SSOP (DB) 14 View options
TSSOP (PW) 14 View options
TVSOP (DGV) 14 View options
VQFN (RGY) 14 View options
WQFN (BQA) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos